Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Receptacle Thread Length View
£ 0.1397 - £ 0.1431 20300 In stock
M6
Black
Nylon
10.0 mm
10.0 mm
£ 0.2055 - £ 0.2097 Request the lead time here
M6
White
Nylon
36.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M5
Black
Nylon
40.0 mm
10.0 mm
£ 0.1842 - £ 0.1885 Request the lead time here
M6
White
Nylon
25.0 mm
£ 0.0791 - £ 0.0823 250 In stock
M5
Black
Nylon
10.0 mm
£ 0.1899 - £ 0.1941 8000 In stock
M6
Black
Nylon
30.0 mm
22.0 mm
£ 0.2466 - £ 0.2565 Request the lead time here
M6
White
Nylon
48.0 mm
£ 0.2055 - £ 0.2097 12500 In stock
M6
Black
Nylon
36.0 mm
28.0 mm
£ 0.1264 - £ 0.1318 Request the lead time here
M5
Black
Nylon
25.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M5
White
Nylon
40.0 mm
0191010908VR £ 0.1112 - £ 0.3694 Request the lead time here
M4
White
HDPE
5.0 mm
5.0 mm
£ 0.1212 - £ 0.4066 Request the lead time here
M4
White
HDPE
10.0 mm
2.6 mm
£ 0.1142 - £ 0.38 Request the lead time here
M4
White
HDPE
5.0 mm
8.0 mm
£ 0.1212 - £ 0.4066 Request the lead time here
M4
Black
HDPE
10.0 mm
2.6 mm
£ 0.1112 - £ 0.3694 Request the lead time here
M4
White
HDPE
5.0 mm
6.0 mm
£ 0.1136 - £ 0.38 Request the lead time here
M4
Black
HDPE
10.0 mm
2.6 mm
£ 0.1899 - £ 0.6272 Request the lead time here
M4
Black
HDPE
10.0 mm
90.0 mm
£ 0.1325 - £ 0.4411 Request the lead time here
M4
White
HDPE
10.0 mm
35.0 mm
£ 0.1672 - £ 0.5581 Request the lead time here
M4
Black
HDPE
10.0 mm
60.0 mm
£ 0.1264 - £ 0.1318 225 In stock
M5
White
Nylon
25.0 mm
10.0 mm
  • of 3
Male Binding Screw 16.0 mm 10.0 mm 16.0 mm Nylon

082061059901

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
20300 In stock
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

082063650001

Price Range
£ 0.2097 - £ 0.2055

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    36.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 40.0 mm 14.0 mm Nylon

082054011401

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
Male Binding Screw 16.0 mm 25.0 mm 16.0 mm Nylon

082062550001

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 10.0 mm 14.0 mm Nylon

082051011401

Price Range
£ 0.0823 - £ 0.0791

Stock Levels
250 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 16.0 mm 30.0 mm 16.0 mm Nylon

082063059901

Price Range
£ 0.1941 - £ 0.1899

Stock Levels
8000 In stock
Attributes
  • Receptacle Thread Length
    22.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 16.0 mm 48.0 mm 16.0 mm Nylon

082064850001

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    48.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

082063659901

Price Range
£ 0.2097 - £ 0.2055

Stock Levels
12500 In stock
Attributes
  • Receptacle Thread Length
    28.0 mm
  • Thread Length
    36.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 14.0 mm 25.0 mm 14.0 mm Nylon

082052611401

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 40.0 mm 14.0 mm Nylon

082054011301

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

0191010908VR

Price Range
£ 0.3694 - £ 0.1112

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    5.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

0191070908VR

Price Range
£ 0.4066 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

0191040908VR

Price Range
£ 0.38 - £ 0.1142

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

0191070901VR

Price Range
£ 0.4066 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

0191020908VR

Price Range
£ 0.3694 - £ 0.1112

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    6.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

0191050901VR

Price Range
£ 0.38 - £ 0.1136

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

0191200901VR

Price Range
£ 0.6272 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

0191110908VR

Price Range
£ 0.4411 - £ 0.1325

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

0191160901VR

Price Range
£ 0.5581 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
Male Binding Screw 14.0 mm 25.0 mm 14.0 mm Nylon

082052611301

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
225 In stock
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm