Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1142 - £ 0.38 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
£ 0.1899 - £ 0.6272 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
£ 0.1325 - £ 0.4411 | Request the lead time here |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
£ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
£ 0.0847 - £ 0.0883 | 4000 In stock |
M5
|
Black
|
Nylon
|
0.591 in
15.0 mm
|
|
||
£ 0.07 - £ 0.0728 | 35645 In stock |
M4
|
White
|
Nylon
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.1899 - £ 0.1941 | Request the lead time here |
M6
|
White
|
Nylon
|
1.181 in
30.0 mm
|
|
||
£ 0.1264 - £ 0.1318 | Request the lead time here |
M5
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
|
||
£ 0.1842 - £ 0.1885 | Request the lead time here |
M6
|
White
|
Nylon
|
0.984 in
25.0 mm
|
|
||
£ 0.0978 - £ 0.1019 | 25225 In stock |
M5
|
White
|
Nylon
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.1397 - £ 0.1431 | 11900 In stock |
M6
|
White
|
Nylon
|
0.394 in
10.0 mm
|
|
||
£ 0.1291 - £ 0.1345 | 225 In stock |
M5
|
White
|
Nylon
|
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.0847 - £ 0.0883 | Request the lead time here |
M5
|
White
|
Nylon
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.146 - £ 0.1516 | Request the lead time here |
M5
|
White
|
Nylon
|
1.575 in
40.0 mm
|
|
||
£ 0.146 - £ 0.1516 | Request the lead time here |
M5
|
Black
|
Nylon
|
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.2466 - £ 0.2565 | Request the lead time here |
M6
|
White
|
Nylon
|
1.89 in
48.0 mm
|
|
||
£ 0.2055 - £ 0.2097 | Request the lead time here |
M6
|
White
|
Nylon
|
1.417 in
36.0 mm
|
|
||
£ 0.1842 - £ 0.1885 | Request the lead time here |
M6
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
||
£ 0.1264 - £ 0.1318 | 225 In stock |
M5
|
White
|
Nylon
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
£ 0.1291 - £ 0.1345 | Request the lead time here |
M5
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue