Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10179314 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
|||
| Request the lead time here |
M6
|
White
|
Nylon
|
1.89 in
48.0 mm
|
|
|||
| Request the lead time here |
M6
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
|||
| Request the lead time here |
M5
|
White
|
Nylon
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
M5
|
White
|
Nylon
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
M6
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|||
| 8000 In stock |
M6
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
0.866 in
22.0 mm
|
|||
| Request the lead time here |
M6
|
White
|
Nylon
|
1.181 in
30.0 mm
|
|
|||
| 15500 In stock |
M6
|
White
|
Nylon
|
0.394 in
10.0 mm
|
|
|||
| Request the lead time here |
M5
|
Black
|
Nylon
|
0.787 in
20.0 mm
|
|
|||
| Request the lead time here |
M4
|
Black
|
Nylon
|
0.394 in
10.0 mm
|
|
|||
| Request the lead time here |
M6
|
White
|
Nylon
|
1.535 in
39.0 mm
|
|
|||
| Request the lead time here |
M6
|
White
|
Nylon
|
1.417 in
36.0 mm
|
|
|||
| Request the lead time here |
M5
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
|
|||
| Request the lead time here |
M6
|
White
|
Nylon
|
0.984 in
25.0 mm
|
|
|||
| Request the lead time here |
M5
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
|
|||
| Request the lead time here |
#8-32
|
Clear
|
PC
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
|||
| 900 In stock |
Not Threaded
|
White
|
PE
|
0.5 in
12.7 mm
|
0.500 in
12.7 mm
|
|||
| Request the lead time here |
#8-32
|
Clear
|
PC
|
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue