Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.
Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.
We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.
Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | d1 | h | d2 | Material | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10072646 | £ 0.1743 - £ 0.3375 | 2100 In stock |
1.122 in
28.5 mm
|
1.063 in
27.0 mm
|
0.063 in
1.6 mm
|
0.886 in
22.5 mm
|
PVC
|
0.295 in
7.5 mm
|
|
|
| 10082041 | £ 0.316 - £ 0.6298 | 65000 In stock |
1.504 in
38.2 mm
|
1.394 in
35.4 mm
|
0.122 in
3.1 mm
|
1.26 in
32.0 mm
|
PVC
|
0.28 in
7.1 mm
|
|
|
| £ 0.1274 - £ 0.1299 | 1980 In stock |
0.866 in
22.0 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
0.61 in
15.5 mm
|
TPR
|
0.295 in
7.5 mm
|
|
||
| 10090121 | £ 0.2565 - £ 0.481 | 1500 In stock |
1.122 in
28.5 mm
|
1.051 in
26.7 mm
|
0.094 in
2.4 mm
|
0.874 in
22.2 mm
|
TPR
|
0.323 in
8.2 mm
|
|
|
| 10071175 | £ 0.0956 - £ 0.1677 | Request the lead time here |
0.736 in
18.7 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
PVC
|
0.22 in
5.6 mm
|
|
|
| £ 0.2182 - £ 0.4092 | 1200 In stock |
1.26 in
32.0 mm
|
1.114 in
28.3 mm
|
0.094 in
2.4 mm
|
1 in
25.4 mm
|
PVC
|
0.354 in
9.0 mm
|
|
||
| £ 0.4663 - £ 0.8929 | 1200 In stock |
1.504 in
38.2 mm
|
1.394 in
35.4 mm
|
0.122 in
3.1 mm
|
1.24 in
31.5 mm
|
TPR
|
0.281 in
7.15 mm
|
|
||
| 10069769 | £ 0.1112 - £ 0.2091 | 13000 In stock |
0.866 in
22.0 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
0.61 in
15.5 mm
|
PVC
|
0.295 in
7.5 mm
|
|
|
| 10072028 | £ 0.0812 - £ 0.1522 | 3500 In stock |
0.669 in
17.0 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
0.453 in
11.5 mm
|
PVC
|
0.276 in
7.0 mm
|
|
|
| 10073704 | £ 0.1913 - £ 0.3747 | 800 In stock |
1.181 in
30.0 mm
|
1.083 in
27.5 mm
|
0.094 in
2.4 mm
|
0.965 in
24.5 mm
|
PVC
|
0.343 in
8.7 mm
|
|
|
| 10090077 | £ 0.1318 - £ 0.2381 | 4000 In stock |
0.736 in
18.7 mm
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
TPR
|
0.22 in
5.6 mm
|
|
|
| 10090152 | £ 0.2806 - £ 0.5793 | 9300 In stock |
1.26 in
32.0 mm
|
1.114 in
28.3 mm
|
0.094 in
2.4 mm
|
1 in
25.4 mm
|
TPR
|
0.354 in
9.0 mm
|
|
|
| £ 0.0983 - £ 0.1956 | Request the lead time here |
0.697 in
17.7 mm
|
0.504 in
12.8 mm
|
0.063 in
1.6 mm
|
0.441 in
11.2 mm
|
TPR
|
0.244 in
6.2 mm
|
|
||
| 10090145 | £ 0.3075 - £ 0.6351 | Request the lead time here |
1.26 in
32.0 mm
|
1.114 in
28.3 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
TPR
|
0.354 in
9.0 mm
|
|
|
| 10081815 | £ 0.3458 - £ 0.6298 | 4000 In stock |
1.504 in
38.2 mm
|
1.394 in
35.4 mm
|
0.031 in
0.8 mm
|
1.24 in
31.5 mm
|
PVC
|
0.276 in
7.0 mm
|
|
|
| 10090114 | £ 0.214 - £ 0.3853 | 23000 In stock |
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
TPR
|
0.256 in
6.5 mm
|
|
|
| £ 0.0695 - £ 0.1382 | 17000 In stock |
0.366 in
9.3 mm
|
0.366 in
9.3 mm
|
0.063 in
1.6 mm
|
0.185 in
4.7 mm
|
TPR
|
0.181 in
4.6 mm
|
|
||
| £ 0.3968 - £ 0.6644 | 3000 In stock |
1.72 in
43.7 mm
|
1.693 in
43.0 mm
|
0.063 in
1.6 mm
|
1.504 in
38.2 mm
|
PVC
|
0.323 in
8.2 mm
|
|
||
| 10087411 | £ 0.1138 - £ 0.2142 | Request the lead time here |
0.787 in
20.0 mm
|
0.728 in
18.5 mm
|
0.051 in
1.3 mm
|
0.642 in
16.3 mm
|
PVC
|
0.276 in
7.0 mm
|
|
|
| £ 0.1431 - £ 0.2684 | 26000 In stock |
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
PVC
|
0.256 in
6.5 mm