Menu Search

Blanking Plugs

In stock

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 4
Image
Type 5
Show less filters Show more filters
51 results
Product SKUs information
Essentra Part Number Price range Availability D d1 h d2 Material H Type View
£ 0.0695 - £ 0.1382 17000 In stock
9.3 mm
9.3 mm
1.6 mm
4.7 mm
TPR
4.6 mm
10090138 £ 0.4223 - £ 1.1002 400 In stock
30.0 mm
27.5 mm
2.4 mm
24.5 mm
TPR
8.7 mm
10072028 £ 0.0812 - £ 0.1522 3500 In stock
17.0 mm
15.5 mm
1.6 mm
11.5 mm
PVC
7.0 mm
10073704 £ 0.1913 - £ 0.3747 800 In stock
30.0 mm
27.5 mm
2.4 mm
24.5 mm
PVC
8.7 mm
10090077 £ 0.1318 - £ 0.2381 4000 In stock
18.7 mm
15.5 mm
1.6 mm
12.7 mm
TPR
5.6 mm
£ 0.5031 - £ 0.8982 2700 In stock
43.7 mm
43.0 mm
1.6 mm
38.2 mm
TPR
8.2 mm
£ 0.1065 - £ 0.3029 9000 In stock
20.0 mm
18.4 mm
1.3 mm
14.9 mm
PVC
7.0 mm
10081815 £ 0.3458 - £ 0.6298 4000 In stock
38.2 mm
35.4 mm
0.8 mm
31.5 mm
PVC
7.0 mm
10069769 £ 0.1112 - £ 0.2091 13000 In stock
22.0 mm
19.0 mm
1.6 mm
15.5 mm
PVC
7.5 mm
10071830 £ 0.2182 - £ 0.4092 6000 In stock
32.0 mm
28.3 mm
1.6 mm
25.4 mm
PVC
9.0 mm
£ 0.4663 - £ 0.8929 1200 In stock
38.2 mm
35.4 mm
3.1 mm
31.5 mm
TPR
7.15 mm
£ 0.0456 - £ 0.0983 Request the lead time here
9.3 mm
9.3 mm
1.6 mm
4.7 mm
PVC
4.6 mm
10079430 £ 0.1644 - £ 0.3375 1200 In stock
28.5 mm
26.7 mm
2.4 mm
22.2 mm
PVC
8.2 mm
£ 0.0667 - £ 0.1376 14000 In stock
17.7 mm
12.8 mm
1.6 mm
11.2 mm
PVC
6.2 mm
10090114 £ 0.214 - £ 0.3853 23000 In stock
25.0 mm
22.0 mm
1.6 mm
20.0 mm
TPR
6.5 mm
£ 0.2849 - £ 0.6298 4500 In stock
38.5 mm
28.5 mm
0.8 mm
25.0 mm
PVC
4.6 mm
£ 0.0983 - £ 0.1956 Request the lead time here
17.7 mm
12.8 mm
1.6 mm
11.2 mm
TPR
6.2 mm
£ 0.0476 - £ 0.0946 102000 In stock
9.5 mm
9.5 mm
1.6 mm
6.4 mm
PVC
5.0 mm
£ 0.3458 - £ 0.6298 13000 In stock
38.2 mm
35.4 mm
1.6 mm
31.5 mm
PVC
7.5 mm
10071083 £ 0.0603 - £ 0.1132 70000 In stock
15.0 mm
12.4 mm
1.6 mm
9.5 mm
PVC
6.6 mm
  • of 3
Blanking Plug 9.3 mm TPR Black

10090046

Price Range
£ 0.1382 - £ 0.0695

Stock Levels
17000 In stock
Attributes
  • d1
    9.3 mm
  • h
    1.6 mm
  • D
    9.3 mm
  • H
    4.6 mm
  • d2
    4.7 mm
Blanking Plug 30.0 mm TPR Black

10090138

Price Range
£ 1.1002 - £ 0.4223

Stock Levels
400 In stock
Attributes
  • d1
    27.5 mm
  • h
    2.4 mm
  • D
    30.0 mm
  • H
    8.7 mm
  • d2
    24.5 mm
Blanking Plug 17.0 mm PVC Black

10072028

Price Range
£ 0.1522 - £ 0.0812

Stock Levels
3500 In stock
Attributes
  • d1
    15.5 mm
  • h
    1.6 mm
  • D
    17.0 mm
  • H
    7.0 mm
  • d2
    11.5 mm
Blanking Plug 30.0 mm PVC Black

10073704

Price Range
£ 0.3747 - £ 0.1913

Stock Levels
800 In stock
Attributes
  • d1
    27.5 mm
  • h
    2.4 mm
  • D
    30.0 mm
  • H
    8.7 mm
  • d2
    24.5 mm
Blanking Plug 18.7 mm TPR Black

10090077

Price Range
£ 0.2381 - £ 0.1318

Stock Levels
4000 In stock
Attributes
  • d1
    15.5 mm
  • h
    1.6 mm
  • D
    18.7 mm
  • H
    5.6 mm
  • d2
    12.7 mm
Blanking Plug 43.7 mm TPR Black

10090183

Price Range
£ 0.8982 - £ 0.5031

Stock Levels
2700 In stock
Attributes
  • d1
    43.0 mm
  • h
    1.6 mm
  • D
    43.7 mm
  • H
    8.2 mm
  • d2
    38.2 mm
Blanking Plug 20.0 mm PVC Black

10082225

Price Range
£ 0.3029 - £ 0.1065

Stock Levels
9000 In stock
Attributes
  • d1
    18.4 mm
  • h
    1.3 mm
  • D
    20.0 mm
  • H
    7.0 mm
  • d2
    14.9 mm
Blanking Plug 38.2 mm PVC Black

10081815

Price Range
£ 0.6298 - £ 0.3458

Stock Levels
4000 In stock
Attributes
  • d1
    35.4 mm
  • h
    0.8 mm
  • D
    38.2 mm
  • H
    7.0 mm
  • d2
    31.5 mm
Blanking Plug 22.0 mm PVC Black

10069769

Price Range
£ 0.2091 - £ 0.1112

Stock Levels
13000 In stock
Attributes
  • d1
    19.0 mm
  • h
    1.6 mm
  • D
    22.0 mm
  • H
    7.5 mm
  • d2
    15.5 mm
Blanking Plug 32.0 mm PVC Black

10071830

Price Range
£ 0.4092 - £ 0.2182

Stock Levels
6000 In stock
Attributes
  • d1
    28.3 mm
  • h
    1.6 mm
  • D
    32.0 mm
  • H
    9.0 mm
  • d2
    25.4 mm
Blanking Plug 35.4 mm 38.2 mm 1.6 mm TPR Black

10090169

Price Range
£ 0.8929 - £ 0.4663

Stock Levels
1200 In stock
Attributes
  • d1
    35.4 mm
  • h
    3.1 mm
  • D
    38.2 mm
  • H
    7.15 mm
  • d2
    31.5 mm
Blanking Plug 9.3 mm PVC Black

10072516

Price Range
£ 0.0983 - £ 0.0456

Stock Levels
Request the lead time here
Attributes
  • d1
    9.3 mm
  • h
    1.6 mm
  • D
    9.3 mm
  • H
    4.6 mm
  • d2
    4.7 mm
Blanking Plug 28.5 mm PVC Black

10079430

Price Range
£ 0.3375 - £ 0.1644

Stock Levels
1200 In stock
Attributes
  • d1
    26.7 mm
  • h
    2.4 mm
  • D
    28.5 mm
  • H
    8.2 mm
  • d2
    22.2 mm
Blanking Plug 17.7 mm PVC Black

10072721

Price Range
£ 0.1376 - £ 0.0667

Stock Levels
14000 In stock
Attributes
  • d1
    12.8 mm
  • h
    1.6 mm
  • D
    17.7 mm
  • H
    6.2 mm
  • d2
    11.2 mm
Blanking Plug 25.0 mm TPR Black

10090114

Price Range
£ 0.3853 - £ 0.214

Stock Levels
23000 In stock
Attributes
  • d1
    22.0 mm
  • h
    1.6 mm
  • D
    25.0 mm
  • H
    6.5 mm
  • d2
    20.0 mm
Blanking Plug 38.5 mm PVC Black

10082232

Price Range
£ 0.6298 - £ 0.2849

Stock Levels
4500 In stock
Attributes
  • d1
    28.5 mm
  • h
    0.8 mm
  • D
    38.5 mm
  • H
    4.6 mm
  • d2
    25.0 mm
Blanking Plug 17.7 mm TPR Black

10090060

Price Range
£ 0.1956 - £ 0.0983

Stock Levels
Request the lead time here
Attributes
  • d1
    12.8 mm
  • h
    1.6 mm
  • D
    17.7 mm
  • H
    6.2 mm
  • d2
    11.2 mm
Blanking Plug 9.5 mm PVC Black

10072387

Price Range
£ 0.0946 - £ 0.0476

Stock Levels
102000 In stock
Attributes
  • d1
    9.5 mm
  • h
    1.6 mm
  • D
    9.5 mm
  • H
    5.0 mm
  • d2
    6.4 mm
Blanking Plug 38.2 mm PVC Black

10074312

Price Range
£ 0.6298 - £ 0.3458

Stock Levels
13000 In stock
Attributes
  • d1
    35.4 mm
  • h
    1.6 mm
  • D
    38.2 mm
  • H
    7.5 mm
  • d2
    31.5 mm
Blanking Plug 15.0 mm PVC Black

10071083

Price Range
£ 0.1132 - £ 0.0603

Stock Levels
70000 In stock
Attributes
  • d1
    12.4 mm
  • h
    1.6 mm
  • D
    15.0 mm
  • H
    6.6 mm
  • d2
    9.5 mm