The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Material | Head Diameter | Shank Length | Drive Type | Screw Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0602 - £ 0.0602 | 3200 In stock |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
Slotted Drive
|
Book Screw - Male
|
||
£ 0.0536 - £ 0.0536 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
Slotted Drive
|
Book Screw - Male
|
||
£ 0.0536 - £ 0.0536 | Request the lead time here |
Round Head
|
Steel
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
Slotted Drive
|
Book Screw - Male
|
||
£ 0.1672 - £ 0.1715 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.378 in
35.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.2395 - £ 0.2452 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
2.165 in
55.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
497127 | £ 0.1672 - £ 0.1715 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.378 in
35.0 mm
|
Flat Drive
|
Book Screw - Female
|
|
£ 0.0934 - £ 0.0954 | 998 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.3019 - £ 0.3075 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.543 in
90.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.3316 - £ 0.3387 | 3300 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.937 in
100.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.2352 - £ 0.2352 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.969 in
50.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.2934 - £ 0.299 | 3700 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.346 in
85.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.127 - £ 0.1297 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.1115 - £ 0.1139 | 620 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.2551 - £ 0.2593 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
2.756 in
70.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.2452 - £ 0.2508 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
2.559 in
65.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.3175 - £ 0.3245 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.74 in
95.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.156 - £ 0.1588 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
497141 | £ 0.1077 - £ 0.1099 | 20 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
Flat Drive
|
Book Screw - Female
|
|
£ 0.2792 - £ 0.2849 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.15 in
80.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
£ 0.231 - £ 0.2352 | 120 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.969 in
50.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue