The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Material | Head Diameter | Shank Length | Drive Type | Screw Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2452 - £ 0.2508 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
2.362 in
60.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.156 - £ 0.1588 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.181 in
30.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.0999 - £ 0.102 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.591 in
15.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.2551 - £ 0.2593 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
2.756 in
70.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.0934 - £ 0.0954 | 1200 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| 497102 | £ 0.0934 - £ 0.0954 | 5000 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
Book Screw - Female
|
|
| £ 0.2381 - £ 0.2438 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
2.165 in
55.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.3175 - £ 0.3245 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.74 in
95.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.2792 - £ 0.2849 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.15 in
80.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| 497142 | £ 0.1077 - £ 0.1099 | 1000 In stock |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
Flat Drive
|
Book Screw - Female
|
|
| £ 0.2296 - £ 0.2296 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.772 in
45.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.231 - £ 0.2352 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.969 in
50.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.3019 - £ 0.3075 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
3.543 in
90.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.1672 - £ 0.1715 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.378 in
35.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.127 - £ 0.1297 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| £ 0.2395 - £ 0.2452 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
2.165 in
55.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| 497124 | £ 0.1115 - £ 0.1139 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.787 in
20.0 mm
|
Flat Drive
|
Book Screw - Female
|
|
| £ 0.2352 - £ 0.2352 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
1.969 in
50.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
| 497141 | £ 0.1077 - £ 0.1099 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
Flat Drive
|
Book Screw - Female
|
|
| £ 0.0934 - £ 0.0954 | Request the lead time here |
Round Head
|
Steel
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
Flat Drive
|
Book Screw - Female
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue