Braided Cable Sleeves that will protect cables and pipes against abrasion.
Series Code :SR1106
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Cable Diameter Range | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|
| £ 62.7902 - £ 65.4032 | Request the lead time here |
1.772 - 2.756 in
45.0 - 70.0 mm
|
2.52 in
64.0 mm
|
||
| £ 36.2848 - £ 37.7853 | Request the lead time here |
0.276 - 0.472 in
7.0 - 12.0 mm
|
0.394 in
10.0 mm
|
||
| £ 69.7625 - £ 72.6731 | Request the lead time here |
2.52 - 3.15 in
64.0 - 80.0 mm
|
2.992 in
76.0 mm
|
||
| £ 36.2848 - £ 37.7853 | Request the lead time here |
0.394 - 0.709 in
10.0 - 18.0 mm
|
0.591 in
15.0 mm
|
||
| £ 28.0576 - £ 29.2218 | Request the lead time here |
0.709 - 1.102 in
18.0 - 28.0 mm
|
0.984 in
25.0 mm
|
||
| £ 25.1341 - £ 26.1819 | Request the lead time here |
0.039 - 0.197 in
1.0 - 5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 41.8601 - £ 43.6064 | Request the lead time here |
1.181 - 1.654 in
30.0 - 42.0 mm
|
1.575 in
40.0 mm
|
||
| £ 20.3091 - £ 21.1629 | 55 In stock |
0.551 - 0.906 in
14.0 - 23.0 mm
|
0.787 in
20.0 mm
|
||
| £ 36.2848 - £ 37.7853 | Request the lead time here |
0.197 - 0.394 in
5.0 - 10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 55.8178 - £ 58.1333 | Request the lead time here |
1.575 - 2.126 in
40.0 - 54.0 mm
|
1.969 in
50.0 mm
|
||
| £ 31.5374 - £ 32.8568 | Request the lead time here |
0.118 - 0.315 in
3.0 - 8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 48.8325 - £ 50.8763 | Request the lead time here |
1.378 - 1.89 in
35.0 - 48.0 mm
|
1.772 in
45.0 mm
|
||
| £ 34.8877 - £ 36.3365 | Request the lead time here |
0.787 - 1.378 in
20.0 - 35.0 mm
|
1.181 in
30.0 mm
|
||
| £ 36.2848 - £ 37.7853 | Request the lead time here |
0.315 - 0.551 in
8.0 - 14.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue