Menu Search

Button Head Seal Screws

In production

This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic..

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0174

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
75 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max Material A/F d1 l1 d3 ±0.05 View
£ 3.579 - £ 5.5061 Request the lead time here
21.0
6.6
303 Stainless Steel
8.0
M12
40.0
12.9
£ 2.7771 - £ 4.2725 Request the lead time here
10.5
3.3
316 Stainless Steel
4.0
M6
20.0
6.8
£ 1.7797 - £ 2.738 Request the lead time here
7.6
2.2
303 Stainless Steel
2.5
M4
10.0
4.5
£ 1.6232 - £ 2.4973 Request the lead time here
5.7
1.7
303 Stainless Steel
2.0
M3
8.0
3.6
£ 1.9753 - £ 3.0389 Request the lead time here
5.7
1.7
316 Stainless Steel
2.0
M3
8.0
3.6
£ 1.9361 - £ 2.9787 Request the lead time here
9.5
2.8
303 Stainless Steel
3.0
M5
10.0
5.6
£ 1.9557 - £ 3.0088 Request the lead time here
9.5
2.8
303 Stainless Steel
3.0
M5
12.0
5.6
£ 2.9531 - £ 4.5433 Request the lead time here
14.0
4.4
316 Stainless Steel
5.0
M8
16.0
8.5
£ 2.5815 - £ 3.9716 Request the lead time here
10.5
3.3
316 Stainless Steel
4.0
M6
12.0
6.8
£ 2.6793 - £ 4.1221 Request the lead time here
10.5
3.3
316 Stainless Steel
4.0
M6
16.0
6.8
£ 3.579 - £ 5.5061 Request the lead time here
21.0
6.6
316 Stainless Steel
8.0
M12
50.0
12.9
£ 3.579 - £ 5.5061 Request the lead time here
21.0
6.6
316 Stainless Steel
8.0
M12
20.0
12.9
£ 3.579 - £ 5.5061 Request the lead time here
17.5
5.5
303 Stainless Steel
6.0
M10
25.0
10.6
£ 2.1904 - £ 3.3699 Request the lead time here
7.6
2.2
316 Stainless Steel
2.5
M4
16.0
4.5
£ 2.0731 - £ 3.1893 Request the lead time here
7.6
2.2
316 Stainless Steel
2.5
M4
6.0
4.5
£ 1.6232 - £ 2.4973 Request the lead time here
5.7
1.7
303 Stainless Steel
2.0
M3
10.0
3.6
£ 3.579 - £ 5.5061 Request the lead time here
21.0
6.6
303 Stainless Steel
8.0
M12
20.0
12.9
£ 1.9948 - £ 3.069 Request the lead time here
9.5
2.8
303 Stainless Steel
3.0
M5
16.0
5.6
£ 1.6428 - £ 2.5274 Request the lead time here
5.7
1.7
303 Stainless Steel
2.0
M3
12.0
3.6
£ 2.5033 - £ 3.8513 Request the lead time here
14.0
4.4
303 Stainless Steel
5.0
M8
16.0
8.5
  • of 4
Button Head Seal Screw M12 40.0 303 Stainless Steel

20224745

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    40.0
  • h1 max
    6.6
  • d2 max
    21.0
  • A/F
    8.0
Button Head Seal Screw M6 20.0 316 Stainless Steel

20226008

Price Range
£ 4.2725 - £ 2.7771

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0
Button Head Seal Screw M4 10.0 303 Stainless Steel

20224479

Price Range
£ 2.738 - £ 1.7797

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    2.2
  • d2 max
    7.6
  • A/F
    2.5
Button Head Seal Screw M3 8.0 303 Stainless Steel

20224417

Price Range
£ 2.4973 - £ 1.6232

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M3 8.0 316 Stainless Steel

20225834

Price Range
£ 3.0389 - £ 1.9753

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M5 10.0 303 Stainless Steel

20229986

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    2.8
  • d2 max
    9.5
  • A/F
    3.0
Button Head Seal Screw M5 12.0 303 Stainless Steel

20250133

Price Range
£ 3.0088 - £ 1.9557

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    2.8
  • d2 max
    9.5
  • A/F
    3.0
Button Head Seal Screw M8 16.0 316 Stainless Steel

20226046

Price Range
£ 4.5433 - £ 2.9531

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    4.4
  • d2 max
    14.0
  • A/F
    5.0
Button Head Seal Screw M6 12.0 316 Stainless Steel

20225988

Price Range
£ 3.9716 - £ 2.5815

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    12.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0
Button Head Seal Screw M6 16.0 316 Stainless Steel

20225995

Price Range
£ 4.1221 - £ 2.6793

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0
Button Head Seal Screw M12 50.0 316 Stainless Steel

20226176

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    50.0
  • h1 max
    6.6
  • d2 max
    21.0
  • A/F
    8.0
Button Head Seal Screw M12 20.0 316 Stainless Steel

20226138

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    20.0
  • h1 max
    6.6
  • d2 max
    21.0
  • A/F
    8.0
Button Head Seal Screw M10 25.0 303 Stainless Steel

20224684

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    25.0
  • h1 max
    5.5
  • d2 max
    17.5
  • A/F
    6.0
Button Head Seal Screw M4 16.0 316 Stainless Steel

20225919

Price Range
£ 3.3699 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • h1 max
    2.2
  • d2 max
    7.6
  • A/F
    2.5
Button Head Seal Screw M4 6.0 316 Stainless Steel

20225872

Price Range
£ 3.1893 - £ 2.0731

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    2.2
  • d2 max
    7.6
  • A/F
    2.5
Button Head Seal Screw M3 10.0 303 Stainless Steel

20224424

Price Range
£ 2.4973 - £ 1.6232

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M12 20.0 303 Stainless Steel

20224714

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    20.0
  • h1 max
    6.6
  • d2 max
    21.0
  • A/F
    8.0
Button Head Seal Screw M5 16.0 303 Stainless Steel

20224547

Price Range
£ 3.069 - £ 1.9948

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • h1 max
    2.8
  • d2 max
    9.5
  • A/F
    3.0
Button Head Seal Screw M3 12.0 303 Stainless Steel

20224431

Price Range
£ 2.5274 - £ 1.6428

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M8 16.0 303 Stainless Steel

20224622

Price Range
£ 3.8513 - £ 2.5033

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    4.4
  • d2 max
    14.0
  • A/F
    5.0