Menu Search

Button Head Seal Screws

In production

This range of Seal Screws features a button head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are made from Stainless Steel that provides good resistance to corrosion and is slightly magnetic..

Seal screws are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal screws are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring.

  • Designed with an o-ring to provide secure bi-directional protection against contaminates.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0174

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
75 results
Product SKUs information
Essentra Part Number Price range Availability d2 max h1 max Material A/F d1 l1 d3 ±0.05 View
£ 1.7992 - £ 2.7681 Request the lead time here
7.6
2.2
303 Stainless Steel
2.5
M4
12.0
4.5
£ 3.579 - £ 5.5061 Request the lead time here
17.5
5.5
303 Stainless Steel
6.0
M10
20.0
10.6
£ 2.6011 - £ 4.0017 Request the lead time here
10.5
3.3
303 Stainless Steel
4.0
M6
30.0
6.8
£ 2.3469 - £ 3.6106 Request the lead time here
10.5
3.3
303 Stainless Steel
4.0
M6
16.0
6.8
£ 3.579 - £ 5.5061 Request the lead time here
17.5
5.5
303 Stainless Steel
6.0
M10
16.0
10.6
£ 3.579 - £ 5.5061 Request the lead time here
17.5
5.5
316 Stainless Steel
6.0
M10
20.0
10.6
£ 2.3273 - £ 3.5805 Request the lead time here
9.5
2.8
316 Stainless Steel
3.0
M5
10.0
5.6
£ 1.7015 - £ 2.6177 Request the lead time here
5.7
1.7
303 Stainless Steel
2.0
M3
20.0
3.6
£ 1.6428 - £ 2.5274 Request the lead time here
5.7
1.7
303 Stainless Steel
2.0
M3
12.0
3.6
£ 2.5033 - £ 3.8513 Request the lead time here
14.0
4.4
303 Stainless Steel
5.0
M8
16.0
8.5
£ 2.4251 - £ 3.7309 Request the lead time here
9.5
2.8
316 Stainless Steel
3.0
M5
16.0
5.6
£ 3.579 - £ 5.5061 Request the lead time here
17.5
5.5
316 Stainless Steel
6.0
M10
40.0
10.6
£ 1.6232 - £ 2.4973 Request the lead time here
5.7
1.7
303 Stainless Steel
2.0
M3
8.0
3.6
£ 1.7601 - £ 2.7079 Request the lead time here
7.6
2.2
303 Stainless Steel
2.5
M4
8.0
4.5
£ 3.579 - £ 5.5061 Request the lead time here
21.0
6.6
303 Stainless Steel
8.0
M12
20.0
12.9
£ 3.579 - £ 5.5061 Request the lead time here
17.5
5.5
303 Stainless Steel
6.0
M10
40.0
10.6
£ 1.9361 - £ 2.9787 Request the lead time here
9.5
2.8
303 Stainless Steel
3.0
M5
10.0
5.6
£ 2.4446 - £ 3.761 Request the lead time here
14.0
4.4
303 Stainless Steel
5.0
M8
12.0
8.5
£ 1.9753 - £ 3.0389 Request the lead time here
5.7
1.7
316 Stainless Steel
2.0
M3
8.0
3.6
£ 2.7771 - £ 4.2725 Request the lead time here
10.5
3.3
316 Stainless Steel
4.0
M6
20.0
6.8
  • of 4
Button Head Seal Screw M4 12.0 303 Stainless Steel

20224486

Price Range
£ 2.7681 - £ 1.7992

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    2.2
  • d2 max
    7.6
  • A/F
    2.5
Button Head Seal Screw M10 20.0 303 Stainless Steel

20224677

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • h1 max
    5.5
  • d2 max
    17.5
  • A/F
    6.0
Button Head Seal Screw M6 30.0 303 Stainless Steel

20224608

Price Range
£ 4.0017 - £ 2.6011

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    30.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0
Button Head Seal Screw M6 16.0 303 Stainless Steel

20224578

Price Range
£ 3.6106 - £ 2.3469

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0
Button Head Seal Screw M10 16.0 303 Stainless Steel

20224660

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • h1 max
    5.5
  • d2 max
    17.5
  • A/F
    6.0
Button Head Seal Screw M10 20.0 316 Stainless Steel

20226091

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • h1 max
    5.5
  • d2 max
    17.5
  • A/F
    6.0
Button Head Seal Screw M5 10.0 316 Stainless Steel

20225940

Price Range
£ 3.5805 - £ 2.3273

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    2.8
  • d2 max
    9.5
  • A/F
    3.0
Button Head Seal Screw M3 20.0 303 Stainless Steel

20224448

Price Range
£ 2.6177 - £ 1.7015

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M3 12.0 303 Stainless Steel

20224431

Price Range
£ 2.5274 - £ 1.6428

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M8 16.0 303 Stainless Steel

20224622

Price Range
£ 3.8513 - £ 2.5033

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    4.4
  • d2 max
    14.0
  • A/F
    5.0
Button Head Seal Screw M5 16.0 316 Stainless Steel

20225964

Price Range
£ 3.7309 - £ 2.4251

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • h1 max
    2.8
  • d2 max
    9.5
  • A/F
    3.0
Button Head Seal Screw M10 40.0 316 Stainless Steel

20226121

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    5.5
  • d2 max
    17.5
  • A/F
    6.0
Button Head Seal Screw M3 8.0 303 Stainless Steel

20224417

Price Range
£ 2.4973 - £ 1.6232

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M4 8.0 303 Stainless Steel

20224462

Price Range
£ 2.7079 - £ 1.7601

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    8.0
  • h1 max
    2.2
  • d2 max
    7.6
  • A/F
    2.5
Button Head Seal Screw M12 20.0 303 Stainless Steel

20224714

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    20.0
  • h1 max
    6.6
  • d2 max
    21.0
  • A/F
    8.0
Button Head Seal Screw M10 40.0 303 Stainless Steel

20224707

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    5.5
  • d2 max
    17.5
  • A/F
    6.0
Button Head Seal Screw M5 10.0 303 Stainless Steel

20224523

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    2.8
  • d2 max
    9.5
  • A/F
    3.0
Button Head Seal Screw M8 12.0 303 Stainless Steel

20224615

Price Range
£ 3.761 - £ 2.4446

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • h1 max
    4.4
  • d2 max
    14.0
  • A/F
    5.0
Button Head Seal Screw M3 8.0 316 Stainless Steel

20225834

Price Range
£ 3.0389 - £ 1.9753

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.7
  • d2 max
    5.7
  • A/F
    2.0
Button Head Seal Screw M6 20.0 316 Stainless Steel

20226008

Price Range
£ 4.2725 - £ 2.7771

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    3.3
  • d2 max
    10.5
  • A/F
    4.0