Menu Search

Cable Clamps - Dual Cable & Pipe Clips

In production

Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.

It is used to fasten cables and pipe on a panel with a barbed bush.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
PDCBH-1-01 £ 0.3557 - £ 0.3642 Request the lead time here
Conduit Clip PA66 Natural

PDCBH-1-01

Price Range
£ 0.3642 - £ 0.3557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Tube Diameter
    25.0 mm
  • Overall Width
    27.0 mm
  • Material Flammability Standard
    UL94 V-2