Menu Search

Cable Clamps - Hinged Locking

In stock

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Compatible Screw Sizes (All) Compatible Cable Diameter Compatible Panel Thickness Range View
HMCC-2-01 £ 0.2058 - £ 0.2824 8650 In stock
#8
16.0 mm
0.6 - 1.5 mm
HMCC-3-01BK £ 0.2058 - £ 0.2824 Request the lead time here
#8. M3.5. M4
20.9 mm
0.6 - 1.5 mm
HMCC-3-19 £ 0.2371 - £ 0.3248 8000 In stock
#8. M3.5. M4
20.9 mm
0.6 - 1.5 mm
£ 0.2371 - £ 0.3248 478 In stock
#8
15.1 mm
0.6 - 1.5 mm
HMCC-2-01BK £ 0.2058 - £ 0.2824 2000 In stock
#8
16.0 mm
0.6 - 1.5 mm
HMCC-3-01 £ 0.2058 - £ 0.2824 Request the lead time here
#8. M3.5. M4
20.9 mm
0.6 - 1.5 mm
HMCC-1-01 £ 0.2058 - £ 0.2824 105400 In stock
#8
15.1 mm
0.6 - 1.5 mm
HMCC-4-01BK £ 0.2058 - £ 0.2824 6938 In stock
#8. M3.5. M4
12.0 mm
0.8 - 1.2 mm
HMCC-4-19 £ 0.2371 - £ 0.2923 Request the lead time here
#8. M3.5. M4
12.0 mm
0.8 - 1.2 mm
HMCC-1-01BK £ 0.2058 - £ 0.2824 1450 In stock
#8
15.1 mm
0.6 - 1.5 mm
£ 0.2058 - £ 0.2824 14706 In stock
#8. M3.5. M4
12.0 mm
0.8 - 1.2 mm
Cable Clamp Screw 16.0 mm Nylon Natural

HMCC-2-01

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
8650 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 20.9 mm Nylon Black

HMCC-3-01BK

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 20.9 mm Nylon Natural

HMCC-3-19

Price Range
£ 0.3248 - £ 0.2371

Stock Levels
8000 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 15.1 mm Nylon Natural

HMCC-1-19

Price Range
£ 0.3248 - £ 0.2371

Stock Levels
478 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 16.0 mm Nylon Black

HMCC-2-01BK

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
2000 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 20.9 mm Nylon Natural

HMCC-3-01

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 15.1 mm Nylon Natural

HMCC-1-01

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
105400 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 12.0 mm Nylon Black

HMCC-4-01BK

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
6938 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 12.0 mm Nylon Natural

HMCC-4-19

Price Range
£ 0.2923 - £ 0.2371

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 15.1 mm Nylon Black

HMCC-1-01BK

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
1450 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 12.0 mm Nylon Natural

HMCC-4-01

Price Range
£ 0.2824 - £ 0.2058

Stock Levels
14706 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4