Menu Search

Cable Clamps - Mains Lead

In production

This mains lead clamp is used to secure the mains lead of the appliance to the chassis, providing strain relief and protection against sharp metal edges.

It is easy to install and remove by tightening the screw to secure the cable in place. It also helps to prevent the risk of electric shock by keeping the cable secure, but it should be installed in a dry location to avoid the risk of shock. Ideal for use in various industries, including electrical, construction and healthcare.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
£ 0.208 - £ 0.2223 Request the lead time here
Cable Clamp Screw 8.5 mm PA Black

MLC-1

Price Range
£ 0.2223 - £ 0.208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Base Length
    31.0 mm
  • Base Width
    14.0 mm
  • Compatible Cable Diameter Range
    6.8 - 8.5 mm