These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
.
Series Code: SR2059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0705 - £ 0.0751 | 11933 In stock |
Fixed
|
Natural
|
|
|
||
| 10245606 | £ 0.2225 - £ 0.2225 | 3719 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.126 in
3.2 mm
|
|
| £ 0.2693 - £ 0.2693 | Request the lead time here |
Fixed
|
Black
|
0.181 in
4.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.0266 - £ 0.029 | 103240 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.22 in
5.6 mm
|
||
| £ 0.1346 - £ 0.1403 | 2804 In stock |
Fixed
|
Natural
|
|
|
||
| £ 0.7129 - £ 0.7271 | Request the lead time here |
Adjustable
|
Natural
|
|
|
||
| £ 0.1431 - £ 0.1488 | 1722 In stock |
Fixed
|
Natural
|
|
|
||
| £ 0.0705 - £ 0.0751 | 32290 In stock |
Fixed
|
Natural
|
|
|
||
| £ 0.3897 - £ 0.3897 | 117815 In stock |
Fixed
|
Natural
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| 10111314 | £ 0.1248 - £ 0.1301 | 1000 In stock |
Fixed
|
Natural
|
|
|
|
| £ 0.0834 - £ 0.0887 | 20 In stock |
Fixed
|
Black
|
|
|
||
| 10161661 | £ 0.4082 - £ 0.4252 | 6822 In stock |
Adjustable
|
Black
|
|
|
|
| 10111185 | £ 0.1037 - £ 0.108 | Request the lead time here |
Fixed
|
Black
|
|
|
|
| 10265802 | £ 0.2508 - £ 0.2508 | 108400 In stock |
Fixed
|
Black
|
0.181 in
4.6 mm
|
0.248 in
6.3 mm
|
|
| £ 0.0296 - £ 0.0321 | 990 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.437 in
11.1 mm
|
||
| £ 0.3401 - £ 0.3543 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
| 10111253 | £ 0.0976 - £ 0.1037 | 1150 In stock |
Fixed
|
Natural
|
|
|
|
| 10245620 | £ 0.2622 - £ 0.2622 | Request the lead time here |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.248 in
6.3 mm
|
|
| 10019511 | £ 0.0472 - £ 0.0511 | 34872 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.189 in
4.8 mm
|
|
| 10019559 | £ 0.0438 - £ 0.0446 | 102758 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.283 in
7.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue