These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
.
Series Code: SR2059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|---|
£ 0.0391 - £ 0.0483 | Request the lead time here |
Fixed
|
Natural
|
0.13 in
3.3 mm
|
0.374 in
9.5 mm
|
||
£ 0.0276 - £ 0.034 | Request the lead time here |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.021 - £ 0.0259 | Request the lead time here |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
||
£ 0.0419 - £ 0.0518 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
||
£ 0.0285 - £ 0.0352 | 1000 In stock |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.437 in
11.1 mm
|
||
£ 0.0242 - £ 0.0299 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.185 in
4.7 mm
|
||
£ 0.0242 - £ 0.0299 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.185 in
4.7 mm
|
||
£ 0.053 - £ 0.0655 | 2200 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.563 in
14.3 mm
|
||
£ 0.0487 - £ 0.0601 | 3000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.531 in
13.5 mm
|
||
£ 0.0254 - £ 0.0314 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.311 in
7.9 mm
|
||
22CC50D1375 | £ 0.1024 - £ 0.1264 | 1142 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1.374 in
34.9 mm
|
|
£ 0.0314 - £ 0.0419 | Request the lead time here |
Fixed
|
Black
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.053 - £ 0.0655 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.563 in
14.3 mm
|
||
£ 0.0242 - £ 0.0299 | Request the lead time here |
Fixed
|
Natural
|
0.142 in
3.6 mm
|
0.185 in
4.7 mm
|
||
£ 0.0276 - £ 0.034 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.374 in
9.5 mm
|
||
£ 0.0558 - £ 0.0689 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
||
£ 0.1407 - £ 0.1737 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
£ 0.0254 - £ 0.0314 | Request the lead time here |
Fixed
|
Natural
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
£ 0.0694 - £ 0.0857 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.811 in
20.6 mm
|
||
£ 0.0304 - £ 0.0376 | Request the lead time here |
Fixed
|
Natural
|
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue