Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
£ 0.4486 - £ 0.4668 Request the lead time here
Fixed
Natural
£ 0.0823 - £ 0.0876 42 In stock
Fixed
Natural
N-7E £ 0.0266 - £ 0.029 72000 In stock
Fixed
Natural
4.4 mm
11.1 mm
N-3B-BK £ 0.1037 - £ 0.108 Request the lead time here
Fixed
Black
£ 0.032 - £ 0.0348 Request the lead time here
Fixed
Natural
4.4 mm
5.6 mm
£ 0.1401 - £ 0.146 Request the lead time here
Fixed
Natural
£ 0.6789 - £ 0.6789 16900 In stock
Fixed
Natural
4.6 mm
25.4 mm
£ 0.1516 - £ 0.1573 500 In stock
Fixed
Black
£ 0.7313 - £ 0.7313 11200 In stock
Fixed
Natural
4.6 mm
27.5 mm
£ 0.1346 - £ 0.1403 Request the lead time here
Fixed
Natural
N-5B-19 £ 0.0976 - £ 0.1037 Request the lead time here
Fixed
Natural
468563 £ 0.1445 - £ 0.1474 Request the lead time here
Fixed
Black
4.6 mm
36.7 mm
£ 0.3401 - £ 0.3543 Request the lead time here
Fixed
Natural
£ 0.0705 - £ 0.0751 Request the lead time here
Fixed
Natural
460277 £ 0.2622 - £ 0.2622 40850 In stock
Fixed
Natural
4.6 mm
6.3 mm
£ 0.0775 - £ 0.0825 Request the lead time here
Fixed
Black
£ 0.1146 - £ 0.1194 Request the lead time here
Fixed
Black
468554 £ 0.2508 - £ 0.2508 Request the lead time here
Fixed
Black
4.6 mm
6.3 mm
N-2E-BK £ 0.0333 - £ 0.034 4096 In stock
Fixed
Black
4.4 mm
3.2 mm
£ 0.2905 - £ 0.3019 Request the lead time here
Fixed
Black
  • of 10
P Style Cable Clamp Screw Nylon 6/6 Natural

N-16B-19

Price Range
£ 0.4668 - £ 0.4486

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-10B

Price Range
£ 0.0876 - £ 0.0823

Stock Levels
42 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 11.1 mm 4.4 mm PA Natural

N-7E

Price Range
£ 0.029 - £ 0.0266

Stock Levels
72000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 mm
P Style Cable Clamp Screw Nylon 6/6 Black

N-3B-BK

Price Range
£ 0.108 - £ 0.1037

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 5.6 mm PA Natural

N-4E-19

Price Range
£ 0.0348 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    5.6 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-8B-19

Price Range
£ 0.146 - £ 0.1401

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 25.4 mm 4.6 mm PA Natural

460283

Price Range
£ 0.6789 - £ 0.6789

Stock Levels
16900 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    43.0 mm
P Style Cable Clamp Screw Nylon 6/6 Black

N-8B-BK

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
500 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 27.5 mm 4.6 mm PA Natural

460284

Price Range
£ 0.7313 - £ 0.7313

Stock Levels
11200 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-2B-19

Price Range
£ 0.1403 - £ 0.1346

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-5B-19

Price Range
£ 0.1037 - £ 0.0976

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 36.7 mm 4.6 mm PA Black

468563

Price Range
£ 0.1474 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-18B

Price Range
£ 0.3543 - £ 0.3401

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

N-2B

Price Range
£ 0.0751 - £ 0.0705

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 6.3 mm PA Natural

460277

Price Range
£ 0.2622 - £ 0.2622

Stock Levels
40850 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    22.0 mm
P Style Cable Clamp Screw Nylon 6/6 Black

N-2B-BK

Price Range
£ 0.0825 - £ 0.0775

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Black

N-5B-BK

Price Range
£ 0.1194 - £ 0.1146

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 6.3 mm 4.6 mm PA Black

468554

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    22.0 mm
P Style Cable Clamp Screw 3.2 mm 4.4 mm PA Black

N-2E-BK

Price Range
£ 0.034 - £ 0.0333

Stock Levels
4096 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw Nylon 6/6 Black

N-18B-BK

Price Range
£ 0.3019 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm