Menu Search

Cable Clamps - SHR Clips

In stock

These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.

It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Style Overall Width Overall Height View
£ 0.2294 - £ 0.2451 Request the lead time here
1
12.5 mm
42.5 mm
£ 0.2294 - £ 0.2451 Request the lead time here
3
12.5 mm
40.5 mm
SHR-C3 £ 0.5289 - £ 0.541 Request the lead time here
2
25.4 mm
32.5 mm
£ 0.3212 - £ 0.3344 450 In stock
2
25.4 mm
32.5 mm
SHR-20/25 Clip 1 Snap Lock 25.0 mm PA Black

SHR-C1

Price Range
£ 0.2451 - £ 0.2294

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Snap Lock
  • Compatible Cable Diameter Range
    20.0 - 25.0 mm
SHR-20/25 Clip 3 Snap Lock 25.0 mm PA Black

SHR-C4

Price Range
£ 0.2451 - £ 0.2294

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Snap Lock
  • Compatible Cable Diameter Range
    20.0 - 25.0 mm
SHR-20/25 Clip 2 Adhesive Tape 25.0 mm PA Black

SHR-C3

Price Range
£ 0.541 - £ 0.5289

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Base Material
    Rubber Based Adhesive
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive Tape
SHR-20/25 Clip 2 Screw M4 25.0 mm PA Black

SHR-C2

Price Range
£ 0.3344 - £ 0.3212

Stock Levels
450 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Screw M4
  • Base Length
    22 mm