Menu Search

Cable Clamps - Snap In Mount, Standoff, Webbed

In production

These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors.

They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.

They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • It has a webbed solution, which provides for even stress distribution while protecting wires from damaging factors.
  • The standoff design allows for better ventilation and prevents overheating.
  • Snap-lock or self-adhesive and require no further tools to install.
Material: PA66, Nylon Colour: Natural, Black Material Flammability Standard: UL94 V-2Series Code: SRWCC,

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Essentra Part Number Price range Availability Colour Compatible Cable Diameter Range Panel Thickness Range Compatible Hole Diameter Range View
£ 0.2423 - £ 0.2579 Request the lead time here
Black
3.0 - 12.7 mm
0.5 - 1.6 mm
4.0 - 4.8 mm
£ 0.2168 - £ 0.231 Request the lead time here
Natural
0.5 - 1.6 mm
£ 0.2338 - £ 0.2494 Request the lead time here
Black
3.0 - 9.5 mm
0.5 - 1.6 mm
4.0 - 4.8 mm
£ 0.2032 - £ 0.2171 Request the lead time here
Natural
0.5 - 1.6 mm
£ 0.2296 - £ 0.2452 Request the lead time here
Black
3.0 - 7.9 mm
0.5 - 1.6 mm
4.0 - 4.8 mm
£ 0.2593 - £ 0.2707 Request the lead time here
Black
3.0 - 7.9 mm
0.5 - 2.5 mm
6.0 - 6.8 mm
10637432 £ 0.2295 - £ 0.2447 Request the lead time here
Natural
0.5 - 2.5 mm
10562536 £ 0.2212 - £ 0.2364 Request the lead time here
Natural
0.5 - 2.5 mm
£ 0.2707 - £ 0.282 Request the lead time here
Black
3.0 - 12.7 mm
0.5 - 2.5 mm
6.0 - 6.8 mm
£ 0.2055 - £ 0.2197 Request the lead time here
Natural
0.5 - 1.6 mm
£ 0.2296 - £ 0.2452 Request the lead time here
Natural
0.5 - 2.5 mm
£ 0.2636 - £ 0.2749 Request the lead time here
Black
3.0 - 9.5 mm
0.5 - 2.5 mm
6.0 - 6.8 mm
Cable Clamp Snap In 12.7 mm 0.5 mm 1.6 mm Nylon Black

10036594

Price Range
£ 0.2579 - £ 0.2423

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.0 - 12.7 mm
  • Compatible Hole Diameter Range
    4.0 - 4.8 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
  • Style
    1
  • Type
    1
Cable Clamp 4.8 mm 37.0 mm 33.0 mm Nylon 6/6 Natural

10036600

Price Range
£ 0.231 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • Operating Temperature Range
    -40 - 85 °C
  • Type
    Webbing Centre Clip
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Snap In 9.5 mm 0.5 mm 1.6 mm Nylon Black

10036587

Price Range
£ 0.2494 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.0 - 9.5 mm
  • Compatible Hole Diameter Range
    4.0 - 4.8 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
  • Style
    1
  • Type
    1
Cable Clamp 4.8 mm 31.0 mm 27.0 mm Nylon 6/6 Natural

10637487

Price Range
£ 0.2171 - £ 0.2032

Stock Levels
Request the lead time here
Attributes
  • Operating Temperature Range
    -40 - 85 °C
  • Type
    Webbing Centre Clip
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Snap In 7.9 mm 0.5 mm 1.6 mm Nylon Black

10036563

Price Range
£ 0.2452 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.0 - 7.9 mm
  • Compatible Hole Diameter Range
    4.0 - 4.8 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
  • Style
    1
  • Type
    1
Cable Clamp Snap In 7.9 mm 0.5 mm 2.5 mm Nylon Black

10036617

Price Range
£ 0.2707 - £ 0.2593

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.0 - 7.9 mm
  • Compatible Hole Diameter Range
    6.0 - 6.8 mm
  • Compatible Panel Thickness Range
    0.5 - 2.5 mm
  • Style
    1
  • Type
    1
Cable Clamp 6.8 mm 37.0 mm 33.0 mm Nylon 6/6 Natural

10637432

Price Range
£ 0.2447 - £ 0.2295

Stock Levels
Request the lead time here
Attributes
  • Operating Temperature Range
    -40 - 85 °C
  • Type
    Webbing Centre Clip
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp 6.8 mm 28.0 mm 23.0 mm Nylon 6/6 Natural

10562536

Price Range
£ 0.2364 - £ 0.2212

Stock Levels
Request the lead time here
Attributes
  • Operating Temperature Range
    -40 - 85 °C
  • Type
    Webbing Centre Clip
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Snap In 12.7 mm 0.5 mm 2.5 mm Nylon Black

10036648

Price Range
£ 0.282 - £ 0.2707

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.0 - 12.7 mm
  • Compatible Hole Diameter Range
    6.0 - 6.8 mm
  • Compatible Panel Thickness Range
    0.5 - 2.5 mm
  • Style
    1
  • Type
    1
Cable Clamp 4.8 mm 28.0 mm 23.0 mm Nylon 6/6 Natural

10036570

Price Range
£ 0.2197 - £ 0.2055

Stock Levels
Request the lead time here
Attributes
  • Operating Temperature Range
    -40 - 85 °C
  • Type
    Webbing Centre Clip
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp 6.8 mm 31.0 mm 27.0 mm Nylon 6/6 Natural

10036631

Price Range
£ 0.2452 - £ 0.2296

Stock Levels
Request the lead time here
Attributes
  • Operating Temperature Range
    -40 - 85 °C
  • Type
    Webbing Centre Clip
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Snap In 9.5 mm 0.5 mm 2.5 mm Nylon Black

10036624

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    3.0 - 9.5 mm
  • Compatible Hole Diameter Range
    6.0 - 6.8 mm
  • Compatible Panel Thickness Range
    0.5 - 2.5 mm
  • Style
    1
  • Type
    1