Menu Search

Cable Clamps - Standoff, Side Entry

In stock

Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.

Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Cable Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range Spacer Length View
£ 0.0543 - £ 0.0799 Request the lead time here
9.0 mm
0.8 - 1.25 mm
6.5 - 7.0 mm
10.0 mm
£ 0.0343 - £ 0.0372 10000 In stock
9.0 mm
0.8 - 1.25 mm
6.5 - 7.0 mm
12.0 mm
£ 0.06 - £ 0.0871 Request the lead time here
9.0 mm
0.8 - 1.25 mm
6.5 - 7.0 mm
4.0 mm
Collar Clamp Snap Lock 10.0 mm 9.0 mm Nylon Natural

SCC-SE-10-19

Price Range
£ 0.0799 - £ 0.0543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    9.7 mm
  • Clip Width
    5.6 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Collar Clamp Snap Lock 12.0 mm 9.0 mm Nylon Natural

SCC-SE-12-19

Price Range
£ 0.0372 - £ 0.0343

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    9.7 mm
  • Clip Width
    5.6 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Collar Clamp Snap Lock 4.0 mm 9.0 mm Nylon Natural

SCC-SE-4-19

Price Range
£ 0.0871 - £ 0.06

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Length
    9.7 mm
  • Clip Width
    5.6 mm
  • Maximum Compatible Cable Diameter
    9.0 mm