Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Colour Material Inside Diameter Minimum Compatible Tube Diameter Outside Diameter View
£ 359.1601 - £ 359.1601 Request the lead time here
10.0 m
Black
Steel
28.1 mm
32.0 mm
10153499 £ 4.3515 - £ 4.4507 50 In stock
50.0 m
Black
PA
23.2 mm
24.0 mm
28.3 mm
£ 1.4174 - £ 1.4883 Request the lead time here
100.0 m
Black
PA
8.4 mm
8.8 mm
11.7 mm
£ 8.2839 - £ 9.1123 58 In stock
47.0 mm
Black
PA
15.2 mm
20.0 mm
23.0 mm
£ 1.5833 - £ 1.6238 Request the lead time here
49.0 mm
Black
PA
15.2 mm
21.0 mm
23.0 mm
£ 14.2144 - £ 14.2144 Request the lead time here
54.0 mm
Black
PA
20.2 mm
25.0 mm
28.0 mm
£ 3.8119 - £ 25.8027 90 In stock
90.0 mm
Black
PA
20.0 mm
25.0 mm
28.0 mm
£ 2.2018 - £ 15.9202 168 In stock
80.0 mm
Black
PA
15.0 mm
20.0 mm
23.0 mm
£ 13.1632 - £ 20.2714 50 In stock
80.0 mm
Black
PA
15.0 mm
21.0 mm
23.0 mm
£ 1.8578 - £ 1.899 Request the lead time here
52.0 mm
Black
PA
20.0 mm
25.0 mm
28.0 mm
10336199 £ 21.7044 - £ 21.7044 Request the lead time here
37.0 mm
Black
PA
  • of 3
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Black

10276792

Price Range
£ 359.1601 - £ 359.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    28.1 mm
Conduit Split 28.3 mm 23.2 mm 50.0 m PA Black

10153499

Price Range
£ 4.4507 - £ 4.3515

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    24.0 mm
Conduit Unsplit 11.7 mm 8.4 mm 100.0 m PA Black

10153680

Price Range
£ 1.4883 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    8.8 mm
Conduit M20 Straight PA Black

10276839

Price Range
£ 9.1123 - £ 8.2839

Stock Levels
58 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    20.0 mm
  • Inside Diameter
    15.2 mm
Conduit M21 Straight PA Black

10276877

Price Range
£ 1.6238 - £ 1.5833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    21.0 mm
  • Inside Diameter
    15.2 mm
Conduit M28 Straight PA Black

10435250

Price Range
£ 14.2144 - £ 14.2144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    25.0 mm
  • Inside Diameter
    20.2 mm
Cable Conduit 90° Elbow M25 Black PA

10276914

Price Range
£ 25.8027 - £ 3.8119

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    25.0 mm
  • Inside Diameter
    20.0 mm
Cable Conduit 90° Elbow M20 Black PA

10276846

Price Range
£ 15.9202 - £ 2.2018

Stock Levels
168 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    20.0 mm
  • Inside Diameter
    15.0 mm
Cable Conduit 90° Elbow M21 Black PA

10276884

Price Range
£ 20.2714 - £ 13.1632

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    21.0 mm
  • Inside Diameter
    15.0 mm
Conduit M25 Straight PA Black

10276907

Price Range
£ 1.899 - £ 1.8578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    25.0 mm
  • Inside Diameter
    20.0 mm
Conduit M12x1.5 Straight PA Black

10336199

Price Range
£ 21.7044 - £ 21.7044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Overall Length
    37.0 mm
  • Material Flammability Standard
    UL94 V-0