Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable entry plates can be easily used to insert and seal cables of varying diameter ranges in a secure enclosure. The TPE closures create a ‘re-sealing’ membrane around the cable, for effortless and timesaving installation. Locking hooks hold the plate in place (optional fixing with M5 screws).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Plate Material | Number of Holes | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
23
|
0.161 - 0.319 in
4.1 - 8.1 mm
|
||
| 10207420 | £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
14
|
0.118 - 0.626 in
3.0 - 15.9 mm
|
|
| £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
17
|
0.197 - 0.362 in
5.0 - 9.2 mm
|
||
| £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
17
|
0.118 - 0.492 in
3.0 - 12.5 mm
|
||
| £ 59.4453 - £ 61.9306 | 191 In stock |
5.807 in
147.5 mm
|
EPDM
|
22
|
0.118 - 0.492 in
3.0 - 12.5 mm
|
||
| 10207390 | £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
11
|
0.118 - 0.787 in
3.0 - 20.0 mm
|
|
| £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
29
|
0.118 - 0.256 in
3.0 - 6.5 mm
|
||
| £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
0
|
|
||
| 10207413 | £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
13
|
0.118 - 0.787 in
3.0 - 20.0 mm
|
|
| £ 59.4453 - £ 61.9306 | Request the lead time here |
5.807 in
147.5 mm
|
EPDM
|
12
|
0.315 - 0.472 in
8.0 - 12.0 mm