Menu Search

Cable Gland Locknuts - Nylon

In stock

Nylon Locknuts that are suitable for use with our range of Nylon Cable Glands that can be purchased separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
£ 0.3048 - £ 0.3048 Request the lead time here
M32
£ 0.1425 - £ 0.1425 579 In stock
PG 7
10265482 £ 0.479 - £ 0.479 3960 In stock
M40
10301302 £ 0.2318 - £ 0.2361 112 In stock
M12
£ 0.5457 - £ 0.5457 Request the lead time here
PG 36
£ 0.1424 - £ 0.1424 280 In stock
PG-9
10301425 £ 0.3048 - £ 0.3105 2934 In stock
M20
£ 0.1631 - £ 0.1631 Request the lead time here
PG11
£ 0.1587 - £ 0.1587 Request the lead time here
PG 16
10265451 £ 0.1474 - £ 0.1474 58050 In stock
M20
£ 0.2551 - £ 0.2593 Request the lead time here
3/4 in
£ 1.2394 - £ 1.2394 Request the lead time here
PG 36
£ 0.3048 - £ 0.3048 2700 In stock
M32
£ 0.2318 - £ 0.2361 Request the lead time here
M12
£ 0.6411 - £ 0.6411 259 In stock
PG29
10152461 £ 0.229 - £ 0.229 12949 In stock
M25
£ 0.7642 - £ 0.8129 Request the lead time here
PG 29
£ 0.6411 - £ 0.6411 845 In stock
M40
10152614 £ 1.1807 - £ 1.1807 71 In stock
PG 36
£ 0.1294 - £ 0.1294 Request the lead time here
PG 9
  • of 5
Locknut for PE M32 41.0 mm 30% Glass Filled Nylon 6 Black

10152485

Price Range
£ 0.3048 - £ 0.3048

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
Locknut for PE PG 7 19.0 mm 30% Glass Filled Nylon 6 Black

10152645

Price Range
£ 0.1425 - £ 0.1425

Stock Levels
579 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
  • Thickness
    5.0 mm
Locknut for PE M40 50.0 mm Nylon 6 Black

10265482

Price Range
£ 0.479 - £ 0.479

Stock Levels
3960 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M40
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M12 Nylon Black

10301302

Price Range
£ 0.2361 - £ 0.2318

Stock Levels
112 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M12
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE PG 36 58.0 mm Nylon 6 Black

10265406

Price Range
£ 0.5457 - £ 0.5457

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    PG 36
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG9 22.0 mm PA Grey

10152652

Price Range
£ 0.1424 - £ 0.1424

Stock Levels
280 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG-9
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M20 Nylon Black

10301425

Price Range
£ 0.3105 - £ 0.3048

Stock Levels
2934 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M20
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE PG11 24.0 mm PA Grey

10152515

Price Range
£ 0.1631 - £ 0.1631

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG11
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG 16 30.0 mm Nylon 6 Black

10265376

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Locknut for PE M20 27.0 mm Nylon 6 Black

10265451

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
58050 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M20
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE 3/4 in 33.0 mm Nylon 6 Black

10265536

Price Range
£ 0.2593 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    3/4 in
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 36 60.0 mm 30% Glass Filled Nylon 6 Black

10152621

Price Range
£ 1.2394 - £ 1.2394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 36
  • Commodity Code
    3926909790
  • Thickness
    8.0 mm
Locknut for PE M32 41.0 mm PA Grey

10152478

Price Range
£ 0.3048 - £ 0.3048

Stock Levels
2700 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M12 Nylon Grey

10301296

Price Range
£ 0.2361 - £ 0.2318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M12
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE PG29 46.0 mm PA Grey

10152591

Price Range
£ 0.6411 - £ 0.6411

Stock Levels
259 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG29
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M25 32.0 mm 30% Glass Filled Nylon 6 Black

10152461

Price Range
£ 0.229 - £ 0.229

Stock Levels
12949 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M25
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
Locknut for PE PG 29 46.0 mm 30% Glass Filled Nylon 6 Black

10152607

Price Range
£ 0.8129 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 29
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
Locknut for PE M40 50.0 mm PA Grey

10152492

Price Range
£ 0.6411 - £ 0.6411

Stock Levels
845 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M40
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG36 60.0 mm PA Grey

10152614

Price Range
£ 1.1807 - £ 1.1807

Stock Levels
71 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 36
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG 9 22.0 mm Nylon 6 Black

10265345

Price Range
£ 0.1294 - £ 0.1294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    PG 9
  • Commodity Code
    3926909790
  • Full Material
    Polyamide