Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Outside Diameter View
£ 0.0799 - £ 0.0799 Request the lead time here
M32 x 1.5
42.0 mm
£ 0.0293 - £ 0.0299 Request the lead time here
PG 7
£ 0.1053 - £ 0.1074 Request the lead time here
PG 42
60.0 mm
£ 0.1053 - £ 0.1053 177324 In stock
PG 29
40.5 mm
£ 0.0494 - £ 0.0494 1932 In stock
PG 16
26.0 mm
£ 0.0534 - £ 0.0534 63104 In stock
M20 x 1.5
24.0 mm
£ 0.0527 - £ 0.0537 Request the lead time here
3/4" NPT
33.0 mm
£ 0.0579 - £ 0.0579 15011 In stock
PG 13.5
24.0 mm
10381069 £ 0.0508 - £ 0.0508 34200 In stock
M16 x 1.5
19.5 mm
£ 0.0421 - £ 0.0429 75296 In stock
1/2" NPT
27.0 mm
£ 0.0514 - £ 0.0524 Request the lead time here
PG 21
32.5 mm
£ 0.0514 - £ 0.0524 3440 In stock
M25 x 1.5 mm
29.0 mm
£ 0.0735 - £ 0.0751 Request the lead time here
PG 29
41.0 mm
£ 0.0735 - £ 0.0751 Request the lead time here
M32 x 1.5
£ 0.1053 - £ 0.1074 Request the lead time here
M50 x 1.5
£ 0.0572 - £ 0.0572 13315 In stock
PG 21
34.0 mm
£ 0.0633 - £ 0.0633 16848 In stock
M25 x 1.5
31.5 mm
£ 0.0735 - £ 0.0751 Request the lead time here
1" NPT
47.0 mm
£ 0.0946 - £ 0.0966 Request the lead time here
PG 36
51.0 mm
£ 0.0843 - £ 0.086 Request the lead time here
M40 x 1.5
46.0 mm
  • of 3
Seal for Cable Gland M32 x 1.5 Neoprene Black

10381090

Price Range
£ 0.0799 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Outside Diameter
    42.0 mm
Cable Gland Washer PG 7 Neoprene Black

10381175

Price Range
£ 0.0299 - £ 0.0293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
Seal for Cable Gland PG 42 Neoprene Black

10381250

Price Range
£ 0.1074 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    60.0 mm
Seal for Cable Gland PG 29 Neoprene Black

10381014

Price Range
£ 0.1053 - £ 0.1053

Stock Levels
177324 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    40.5 mm
Seal for Cable Gland PG 16 Neoprene Black

10380994

Price Range
£ 0.0494 - £ 0.0494

Stock Levels
1932 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Outside Diameter
    26.0 mm
Seal for Cable Gland M20 x 1.5 Neoprene Black

10381076

Price Range
£ 0.0534 - £ 0.0534

Stock Levels
63104 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M20 x 1.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland 3/4" NPT Neoprene Black

10381151

Price Range
£ 0.0537 - £ 0.0527

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    3/4" NPT
  • Outside Diameter
    33.0 mm
Seal for Cable Gland PG 13.5 Neoprene Black

10380987

Price Range
£ 0.0579 - £ 0.0579

Stock Levels
15011 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 13.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

10381069

Price Range
£ 0.0508 - £ 0.0508

Stock Levels
34200 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Outside Diameter
    19.5 mm
Seal for Cable Gland 1/2" NPT Neoprene Black

10381144

Price Range
£ 0.0429 - £ 0.0421

Stock Levels
75296 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1/2" NPT
  • Outside Diameter
    27.0 mm
Seal for Cable Gland PG 21 Neoprene Black

10381229

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    32.5 mm
Seal for Cable Gland M25 x 1.5 mm Neoprene Black

10381304

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
3440 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5 mm
  • Outside Diameter
    29.0 mm
Seal for Cable Gland PG 29 Neoprene Black

10381236

Price Range
£ 0.0751 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    41.0 mm
Seal for Cable Gland M32 x 1.5 Neoprene Black

10381311

Price Range
£ 0.0751 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland M50 x 1.5 Neoprene Black

10381335

Price Range
£ 0.1074 - £ 0.1053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M50 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland PG 21 Neoprene Black

10381007

Price Range
£ 0.0572 - £ 0.0572

Stock Levels
13315 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    34.0 mm
Seal for Cable Gland M25 x 1.5 Neoprene Black

10381083

Price Range
£ 0.0633 - £ 0.0633

Stock Levels
16848 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5
  • Outside Diameter
    31.5 mm
Seal for Cable Gland 1" NPT Neoprene Black

10381168

Price Range
£ 0.0751 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1" NPT
  • Outside Diameter
    47.0 mm
Seal for Cable Gland PG 36 Neoprene Black

10381243

Price Range
£ 0.0966 - £ 0.0946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland M40 x 1.5 Neoprene Black

10381328

Price Range
£ 0.086 - £ 0.0843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    4.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    46.0 mm