Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.
Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Outside Diameter | View | |
|---|---|---|---|---|---|
| £ 0.0843 - £ 0.086 | Request the lead time here |
M40 x 1.5
|
1.811 in
46.0 mm
|
||
| £ 0.1216 - £ 0.1216 | Request the lead time here |
M40 x 1.5
|
2.087 in
53.0 mm
|
||
| £ 0.137 - £ 0.1399 | Request the lead time here |
M63 x 1.5
|
|
||
| £ 0.1264 - £ 0.1291 | Request the lead time here |
PG 48
|
2.52 in
64.0 mm
|
||
| £ 0.0572 - £ 0.0572 | 13315 In stock |
PG 21
|
1.339 in
34.0 mm
|
||
| £ 0.0633 - £ 0.0633 | 16848 In stock |
M25 x 1.5
|
1.24 in
31.5 mm
|
||
| £ 0.0735 - £ 0.0751 | Request the lead time here |
1" NPT
|
1.85 in
47.0 mm
|
||
| £ 0.0946 - £ 0.0966 | Request the lead time here |
PG 36
|
2.008 in
51.0 mm
|
||
| £ 0.0527 - £ 0.0537 | 8534 In stock |
M12 x 1.5
|
|
||
| 10380970 | £ 0.0507 - £ 0.0507 | 44665 In stock |
PG 11
|
0.945 in
24.0 mm
|
|
| £ 0.1053 - £ 0.1053 | 177324 In stock |
PG 29
|
1.594 in
40.5 mm
|
||
| £ 0.037 - £ 0.037 | 16404 In stock |
PG 9
|
0.768 in
19.5 mm
|
||
| £ 0.134 - £ 0.1369 | Request the lead time here |
PG 48
|
2.48 in
63.0 mm
|
||
| £ 0.1411 - £ 0.1445 | Request the lead time here |
M63 x 1.5
|
2.795 in
71.0 mm
|
||
| £ 0.044 - £ 0.0449 | 43140 In stock |
PG 13.5
|
0.866 in
22.0 mm
|
||
| £ 0.0367 - £ 0.0374 | Request the lead time here |
M16 x 1.5
|
|
||
| £ 0.1265 - £ 0.1292 | Request the lead time here |
PG 42
|
2.343 in
59.5 mm
|
||
| £ 0.1265 - £ 0.1292 | Request the lead time here |
M50 x 1.5
|
2.461 in
62.5 mm
|
||
| £ 0.0367 - £ 0.0374 | Request the lead time here |
PG 11
|
|
||
| £ 0.0413 - £ 0.0413 | 50071 In stock |
PG 7
|
0.63 in
16.0 mm