Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
467416 £ 1.6258 - £ 1.6675 Request the lead time here
1/2
12.0 mm
£ 0.9977 - £ 0.9977 Request the lead time here
M16
8.0 mm
£ 1.0644 - £ 1.0644 Request the lead time here
M12
6.5 mm
£ 2.3623 - £ 2.3623 Request the lead time here
PG13.5
12.0 mm
£ 0.9977 - £ 0.9977 Request the lead time here
M16
8.0 mm
£ 2.3623 - £ 2.3623 Request the lead time here
PG13.5
12.0 mm
£ 2.8487 - £ 2.8487 Request the lead time here
PG16
14.0 mm
467384 £ 4.683 - £ 4.683 Request the lead time here
PG21
18.0 mm
£ 1.3521 - £ 1.3521 Request the lead time here
PG7
6.5 mm
467406 £ 1.4174 - £ 1.4174 Request the lead time here
M20
12.0 mm
467410 £ 2.1122 - £ 2.1122 Request the lead time here
M25
18.0 mm
467392 £ 1.4174 - £ 1.4174 Request the lead time here
M20
12.0 mm
467366 £ 2.0149 - £ 2.0149 24 In stock
PG11
10.0 mm
£ 4.683 - £ 4.683 Request the lead time here
PG21
18.0 mm
£ 2.0149 - £ 2.0149 Request the lead time here
PG11
10.0 mm
£ 2.1122 - £ 2.1122 5 In stock
M25
18.0 mm
£ 1.6536 - £ 1.6536 Request the lead time here
PG9
8.0 mm
467376 £ 1.6536 - £ 1.6536 Request the lead time here
PG9
8.0 mm
£ 1.3521 - £ 1.3521 8 In stock
PG7
6.5 mm
£ 1.1561 - £ 1.1798 Request the lead time here
3/8
8.0 mm
  • of 2
Spiral Cable Gland 1/2 6.0 mm 12.0 mm PA Black

467416

Price Range
£ 1.6675 - £ 1.6258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    13.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M16 4.0 mm 8.0 mm PA Black

467388

Price Range
£ 0.9977 - £ 0.9977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M12 3.0 mm 6.5 mm PA Grey

467400

Price Range
£ 1.0644 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG13.5 6.0 mm 12.0 mm PA Grey

467380

Price Range
£ 2.3623 - £ 2.3623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M16 4.0 mm 8.0 mm PA Grey

467402

Price Range
£ 0.9977 - £ 0.9977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG13.5 6.0 mm 12.0 mm PA Black

467368

Price Range
£ 2.3623 - £ 2.3623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG16 10.0 mm 14.0 mm PA Grey

467382

Price Range
£ 2.8487 - £ 2.8487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG21 13.0 mm 18.0 mm PA Grey

467384

Price Range
£ 4.683 - £ 4.683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG7 3.0 mm 6.5 mm PA Grey

467374

Price Range
£ 1.3521 - £ 1.3521

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M20 6.0 mm 12.0 mm PA Grey

467406

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M25 13.0 mm 18.0 mm PA Grey

467410

Price Range
£ 2.1122 - £ 2.1122

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M20 6.0 mm 12.0 mm PA Black

467392

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG11 5.0 mm 10.0 mm PA Black

467366

Price Range
£ 2.0149 - £ 2.0149

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG21 13.0 mm 18.0 mm PA Black

467372

Price Range
£ 4.683 - £ 4.683

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG11 5.0 mm 10.0 mm PA Grey

467378

Price Range
£ 2.0149 - £ 2.0149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M25 13.0 mm 18.0 mm PA Black

467396

Price Range
£ 2.1122 - £ 2.1122

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG9 4.0 mm 8.0 mm PA Black

467364

Price Range
£ 1.6536 - £ 1.6536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG9 4.0 mm 8.0 mm PA Grey

467376

Price Range
£ 1.6536 - £ 1.6536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland PG7 3.0 mm 6.5 mm PA Black

467362

Price Range
£ 1.3521 - £ 1.3521

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland 3/8 4.0 mm 8.0 mm PA Black

467414

Price Range
£ 1.1798 - £ 1.1561

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3917390099
  • Full Material
    Polyamide 6