Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
£ 2.8487 - £ 2.8487 5 In stock
PG16
14.0 mm
467386 £ 1.0644 - £ 1.0644 Request the lead time here
M12
6.5 mm
  • of 2
Spiral Cable Gland PG16 10.0 mm 14.0 mm PA Black

467370

Price Range
£ 2.8487 - £ 2.8487

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6
Spiral Cable Gland M12 3.0 mm 6.5 mm PA Black

467386

Price Range
£ 1.0644 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 6