Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Cable Diameter Range | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|
| £ 62.7902 - £ 65.4032 | Request the lead time here |
0.197 - 0.669 in
5.0 - 17.0 mm
|
0.63 in
16.0 mm
|
||
| £ 69.7625 - £ 72.6731 | Request the lead time here |
0.276 - 0.787 in
7.0 - 20.0 mm
|
0.748 in
19.0 mm
|
||
| £ 62.7902 - £ 74.9004 | Request the lead time here |
0.787 - 2.047 in
20.0 - 52.0 mm
|
1.969 in
50.0 mm
|
||
| £ 76.7479 - £ 79.943 | Request the lead time here |
0.394 - 1.024 in
10.0 - 26.0 mm
|
0.984 in
25.0 mm
|
||
| £ 41.8601 - £ 43.6064 | Request the lead time here |
0.039 - 0.276 in
1.0 - 7.0 mm
|
0.236 in
6.0 mm
|
||
| £ 48.8325 - £ 50.8763 | Request the lead time here |
0.551 - 1.299 in
14.0 - 33.0 mm
|
1.26 in
32.0 mm
|
||
| 10310496 | £ 48.8325 - £ 50.8763 | Request the lead time here |
0.118 - 0.394 in
3.0 - 10.0 mm
|
0.354 in
9.0 mm
|
|
| 10310502 | £ 55.8178 - £ 58.1333 | Request the lead time here |
0.126 - 0.551 in
3.2 - 14.0 mm
|
0.512 in
13.0 mm
|
|
| £ 55.8178 - £ 58.1333 | Request the lead time here |
0.709 - 1.575 in
18.0 - 40.0 mm
|
1.496 in
38.0 mm