Menu Search

Cage Nuts

In stock

Cage Nuts can be applied to square holes, and are commonly found on mounting rails of equipment racks. They offer ideal protection for equipment from stripped threads, and provide handy mounting of server rack equipment.

The combination of a square hole and cage nut is used within rack systems, as this allows for a choice of nut and bolt sizes to be used. If threads are damaged, the metal nut can be easily repleased, as the sheet metal is too thin to tap or thread.

Our Cage Nut range comprises of Steel Cage Nuts that are natural in appearance. A great tool-free option available in M5, M6 and M8 thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Overall Height View
10371503 £ 0.1243 - £ 0.31 600 In stock
M6
12.5 mm
9.3 mm
10371510 £ 0.2262 - £ 0.5654 Request the lead time here
M8
16.3 mm
11.6 mm
£ 0.117 - £ 0.2901 492 In stock
M5
12.5 mm
9.0 mm
Cage Nuts M6 Steel

10371503

Price Range
£ 0.31 - £ 0.1243

Stock Levels
600 In stock
Attributes
  • Thread Size
    M6
  • Nut Form
    Tool Free
  • Overall Height
    9.3 mm
  • Overall Length
    12.5 mm
  • Finish
    Zinc Plated
Cage Nuts M8 Steel

10371510

Price Range
£ 0.5654 - £ 0.2262

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Nut Form
    Tool Free
  • Overall Height
    11.6 mm
  • Overall Length
    16.3 mm
  • Finish
    Zinc Plated
Cage Nuts M5 Steel

10371497

Price Range
£ 0.2901 - £ 0.117

Stock Levels
492 In stock
Attributes
  • Thread Size
    M5
  • Nut Form
    Tool Free
  • Overall Height
    9.0 mm
  • Overall Length
    12.5 mm
  • Finish
    Zinc Plated