Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cam Dowels are used in combination with Cam Locks. They are a type of bolt fitting that are primarily used for connecting panels together. Commonly used in wooden furniture assemblies, Cam Dowels are ideal for self-assembly and flat-pack furniture projects.
These Cam Dowels have a pozi style head and offer a choice of drive types, including; L20, L21, L34.4, L41 and L44.4. They are part of an extended range of furniture connector fittings that can be purchased separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Overall Height | View | |
|---|---|---|---|---|---|
| £ 0.1715 - £ 0.3401 | Request the lead time here |
Steel
|
1.748 in
44.4 mm
|
||
| 10546420 | £ 0.146 - £ 0.1488 | Request the lead time here |
Zinc
|
1.748 in
44.4 mm
|
|
| £ 0.1672 - £ 0.3375 | 2000 In stock |
Steel
|
1.354 in
34.4 mm
|
||
| £ 0.197 - £ 0.2012 | Request the lead time here |
Steel
|
0.787 in
20.0 mm
|
||
| £ 0.328 - £ 0.4231 | Request the lead time here |
Steel
|
1.614 in
41.0 mm
|
||
| £ 0.3215 - £ 0.4595 | Request the lead time here |
Steel
|
0.827 in
21.0 mm