Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.
Featured in our range are;
Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.
Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.
Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.
Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Body Diameter | Mount Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 33.2245 - £ 33.2245 | 13 In stock |
M8 x 1.25
|
1.063 in
27.0 mm
|
Screw Mount
|
2.303 in
58.5 mm
|
||
| £ 32.1473 - £ 32.1473 | Request the lead time here |
M6 x 1.0
|
0.709 in
18.0 mm
|
Screw Mount
|
2.441 in
62.0 mm
|
||
| £ 35.5349 - £ 35.5349 | Request the lead time here |
M10 x 1.5
|
1.063 in
27.0 mm
|
Screw Mount
|
2.697 in
68.5 mm
|
||
| £ 30.092 - £ 30.092 | Request the lead time here |
M6 x 1.0
|
0.709 in
18.0 mm
|
Screw Mount
|
1.654 in
42.0 mm
|
||
| £ 33.2245 - £ 33.2245 | Request the lead time here |
M10 x 1.5
|
1.063 in
27.0 mm
|
Screw Mount
|
2.106 in
53.5 mm
|
||
| £ 16.428 - £ 16.428 | Request the lead time here |
M6
|
0.827 in
21.0 mm
|
Screw Mount
|
1.693 in
43.0 mm
|
||
| £ 30.092 - £ 30.092 | Request the lead time here |
M6 x 1.0
|
0.709 in
18.0 mm
|
Screw Mount
|
2.047 in
52.0 mm
|
||
| £ 33.2245 - £ 33.2245 | 19 In stock |
M10 x 1.5
|
1.063 in
27.0 mm
|
Screw Mount
|
2.303 in
58.5 mm
|
||
| £ 33.2954 - £ 76.9398 | Request the lead time here |
M10
|
1.181 in
30.0 mm
|
Screw Mount
|
3.976 in
101.0 mm
|
||
| £ 21.3748 - £ 49.3797 | Request the lead time here |
M5
|
0.63 in
16.0 mm
|
Screw Mount
|
2.48 in
63.0 mm
|
||
| 1220715 | £ 21.8851 - £ 50.6022 | Request the lead time here |
M5
|
0.748 in
19.0 mm
|
Screw Mount
|
2.48 in
63.0 mm
|
|
| £ 26.676 - £ 61.6581 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Screw Mount
|
3.228 in
82.0 mm
|
||
| 1220722 | £ 21.6724 - £ 50.1238 | 46 In stock |
M6
|
0.748 in
19.0 mm
|
Screw Mount
|
2.48 in
63.0 mm
|
|
| £ 16.5113 - £ 16.5113 | Request the lead time here |
M6
|
0.827 in
21.0 mm
|
Screw Mount
|
3.327 in
84.5 mm
|
||
| £ 15.2373 - £ 15.2373 | 196 In stock |
M8
|
0.787 in
20.0 mm
|
Screw Mount
|
2.756 in
70.0 mm
|
||
| £ 14.8121 - £ 14.8121 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Screw Mount
|
1.772 in
45.0 mm
|
||
| £ 32.5452 - £ 75.218 | Request the lead time here |
M10
|
1.181 in
30.0 mm
|
Screw Mount
|
3.976 in
101.0 mm
|
||
| £ 32.6292 - £ 75.4249 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
Screw Mount
|
3.976 in
101.0 mm
|
||
| £ 18.3273 - £ 18.3273 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Screw Mount
|
1.772 in
45.0 mm
|
||
| £ 32.6292 - £ 75.4249 | Request the lead time here |
M10
|
1.181 in
30.0 mm
|
Screw Mount
|
3.976 in
101.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue