Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
£ 1.4049 - £ 2.1854 Request the lead time here
17.0 mm
11.0 mm
Keyed Different SS Shutter
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
£ 6.8148 - £ 9.5407 174 In stock
16.5 mm
£ 1.6169 - £ 2.5153 Request the lead time here
11.0 mm
11.0 mm
Keyed Different SS Shutter
20048976 £ 6.8148 - £ 9.5407 40 In stock
16.5 mm
£ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
20048952 £ 6.8148 - £ 9.5407 100 In stock
16.5 mm
£ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
20049065 £ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
£ 9.4262 - £ 17.6627 Request the lead time here
Euro Key
20048983 £ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
£ 3.2541 - £ 3.6157 Request the lead time here
Master Key
£ 3.2541 - £ 3.6157 50 In stock
Master Key
20048945 £ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
£ 9.4262 - £ 17.6627 1 In stock
Euro Key
£ 13.7553 - £ 25.6612 Request the lead time here
Keyed Different
£ 2.2151 - £ 2.4612 50 In stock
Keyed Different
  • of 4
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066802

Price Range
£ 2.1854 - £ 1.4049

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Euro Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

20051327

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

20051358

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Die Cast Zinc Alloy

20048969

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
174 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066796

Price Range
£ 2.5153 - £ 1.6169

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Grip Range
    11.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Die Cast Zinc Alloy

20048976

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
40 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Quarter Turn Latch Die Cast Zinc Alloy

20049003

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch 16.5 mm 33.0 mm

20048952

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
100 In stock
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    7907000090
Key Latch 16.5 mm 33.0 mm

20048990

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Key Latch 16.5 mm 43.0 mm

20049065

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 20.5 mm Die Cast Zinc Alloy

20057367

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

20051334

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Die Cast Zinc Alloy

20048983

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057343

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Master Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

20057558

Price Range
£ 3.6157 - £ 3.2541

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 14.5 mm Die Cast Zinc Alloy

20057459

Price Range
£ 3.6157 - £ 3.2541

Stock Levels
50 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Master Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Die Cast Zinc Alloy

20048945

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

20051372

Price Range
£ 17.6627 - £ 9.4262

Stock Levels
1 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    3926909790
Key Latch Keyed Different 45.0 mm 20.5 mm Die Cast Zinc Alloy

20057374

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed Different 45.0 mm 14.5 mm Die Cast Zinc Alloy

20057336

Price Range
£ 2.4612 - £ 2.2151

Stock Levels
50 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Keyed Different
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000