Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
£ 8.6876 - £ 17.9458 16 In stock
10273258 £ 8.6876 - £ 8.6876 90 In stock
£ 8.2458 - £ 8.2458 10 In stock
10273234 £ 8.204 - £ 8.5458 20 In stock
10273210 £ 8.2458 - £ 8.2458 50 In stock
£ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
£ 16.3947 - £ 30.6425 Request the lead time here
18.5 mm
20.0 mm
Master Key
£ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
£ 16.3947 - £ 30.6425 Request the lead time here
14.5 mm
20.0 mm
Master Key
£ 10.4736 - £ 18.8525 300 In stock
14.5 mm
20.0 mm
Euro Key (5333)
20123796 £ 7.9459 - £ 59.3994 Request the lead time here
20.0 mm
£ 10.4736 - £ 19.6112 Request the lead time here
20.5 mm
20.0 mm
Keyed Alike
£ 1.9611 - £ 2.179 Request the lead time here
24.5 mm
20.0 mm
Keyed To Differ
£ 2.4299 - £ 2.6999 Request the lead time here
20.0 mm
£ 2.2498 - £ 2.4998 Request the lead time here
Euro Key
£ 16.3947 - £ 30.6425 Request the lead time here
26.5 mm
20.0 mm
Master Key
£ 2.5858 - £ 3.6201 Request the lead time here
17.0 mm
11.0 mm
Keyed Alike SS Shutter
20123772 £ 2.4299 - £ 2.6999 Request the lead time here
20.0 mm
£ 13.7553 - £ 25.6612 Request the lead time here
24.5 mm
20.0 mm
Keyed To Differ
£ 1.4049 - £ 2.1854 Request the lead time here
17.0 mm
11.0 mm
Keyed Different SS Shutter
  • of 4
Cabinet Latch Die Cast Zinc Alloy

10273265

Price Range
£ 17.9458 - £ 8.6876

Stock Levels
16 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273258

Price Range
£ 8.6876 - £ 8.6876

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273227

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
10 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273234

Price Range
£ 8.5458 - £ 8.204

Stock Levels
20 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

10273210

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
50 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch

20123819

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Master Key 45.0 mm 18.5 mm Silver

20120276

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    18.0 mm
  • Grip Range
    18.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch

20123802

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Master Key 45.0 mm 14.5 mm Silver

20120283

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Grip Range
    14.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch Euro Key (5333) 45.0 mm 14.5 mm Black

20120375

Price Range
£ 18.8525 - £ 10.4736

Stock Levels
300 In stock
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Grip Range
    14.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Euro Key (5333)
Key Latch

20123796

Price Range
£ 59.3994 - £ 7.9459

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Keyed Alike 45.0 mm 20.5 mm Silver

20120306

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.0 mm
  • Grip Range
    20.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed Alike
Key Latch Keyed To Differ 45.0 mm 24.5 mm Black

20120399

Price Range
£ 2.179 - £ 1.9611

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.0 mm
  • Grip Range
    24.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch

20123789

Price Range
£ 2.6999 - £ 2.4299

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Euro Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

20120368

Price Range
£ 2.4998 - £ 2.2498

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Master Key 45.0 mm 26.5 mm Black

20120351

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.0 mm
  • Grip Range
    26.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch 17.0 mm Keyed Alike SS Shutter Black

20123826

Price Range
£ 3.6201 - £ 2.5858

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Alike SS Shutter
Key Latch

20123772

Price Range
£ 2.6999 - £ 2.4299

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
  • Commodity Code
    7326909890
Key Latch Keyed To Differ 45.0 mm 24.5 mm Silver

20120320

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.0 mm
  • Grip Range
    24.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066802

Price Range
£ 2.1854 - £ 1.4049

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter