Menu Search

Canoe Clips

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Flame Rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Colour Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
£ 0.0434 - £ 0.0535 Request the lead time here
Natural
7.1 mm
1.6 - 3.7 mm
10.2 mm
3.8 - 4.1 mm
£ 0.0453 - £ 0.0559 Request the lead time here
Natural
7.1 mm
1.6 - 3.2 mm
9.9 mm
3.8 - 4.1 mm
£ 0.0619 - £ 0.0764 600 In stock
Natural
17.4 mm
3.2 - 8.9 mm
22.7 mm
8.4 - 8.6 mm
£ 0.043 - £ 0.0531 Request the lead time here
Natural
3.2 mm
0.81 - 2.72 mm
4.7 mm
2.16 - 2.29 mm
£ 0.1087 - £ 0.1342 Request the lead time here
Natural
15.7 mm
9.1 - 9.7 mm
19.5 mm
6.4 - 6.6 mm
£ 0.0454 - £ 0.0561 Request the lead time here
Natural
9.4 mm
3.2 - 4.8 mm
11.4 mm
5.4 - 5.7 mm
£ 0.0426 - £ 0.0526 9000 In stock
Natural
7.1 mm
1.6 - 3.2 mm
9.9 mm
3.0 - 3.1 mm
£ 0.081 - £ 0.0844 700 In stock
Natural
7.1 mm
0.8 - 3.2 mm
10.2 mm
4.1 - 4.2 mm
£ 0.0425 - £ 0.0524 Request the lead time here
Natural
9.5 mm
4.2 - 4.7 mm
13.1 mm
4.6 - 4.9 mm
£ 0.1292 - £ 0.1595 Request the lead time here
Natural
22 mm
1.6 - 3.6 mm
11.4 mm
8.5 - 8.8 mm
£ 0.0434 - £ 0.0535 Request the lead time here
Natural
9.4 mm
7.9 - 8.4 mm
13.5 mm
4.6 - 4.9 mm
£ 0.0425 - £ 0.0524 Request the lead time here
Natural
9.4 mm
1.6 - 3.2 mm
13.7 mm
5.4 - 5.7 mm
£ 0.1392 - £ 0.1831 Request the lead time here
Natural
6.9 mm
2.0 - 2.5 mm
8.4 mm
3.1 - 3.2 mm
£ 0.0993 - £ 0.12 33696 In stock
Black
14 mm
2.5 - 4.0 mm
14 mm
5.0 - 5.3 mm
£ 0.0993 - £ 0.12 Request the lead time here
Natural
14 mm
2.5 - 4.0 mm
14 mm
5.0 - 5.3 mm
£ 0.1393 - £ 0.1592 Request the lead time here
Black
12.7 mm
2.5 - 5.6 mm
16.3 mm
6.3 - 6.4 mm
£ 0.0993 - £ 0.12 17000 In stock
Black
10.3 mm
2.9 - 4.0 mm
11.1 mm
3.3 - 3.5 mm
£ 0.121 - £ 0.1467 5700 In stock
Black
6.9 mm
2.0 - 2.5 mm
8.4 mm
3.1 - 3.2 mm
£ 0.0993 - £ 0.12 Request the lead time here
Black
9.4 mm
1.6 - 3.2 mm
11.5 mm
5.4 - 5.5 mm
£ 0.2069 - £ 0.2154 Request the lead time here
Natural
14 mm
3.0 - 7.0 mm
19 mm
6.5 mm
  • of 4
Push-In Rivet 3.8 mm 1.6 mm 3.7 mm Nylon 6/6 Natural

27AC0004

Price Range
£ 0.0535 - £ 0.0434

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.7 mm
Push-In Rivet 3.8 mm 1.6 mm 3.2 mm Nylon 6/6 Natural

27AC0003

Price Range
£ 0.0559 - £ 0.0453

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 3.2 mm 8.9 mm Nylon 6/6 Natural

27AC0019

Price Range
£ 0.0764 - £ 0.0619

Stock Levels
600 In stock
Attributes
  • Anchor Length
    22.7 mm
  • Head Diameter
    17.4 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    8.4 - 8.6 mm
  • Compatible Panel Thickness Range
    3.2 - 8.9 mm
Push-In Rivet 0.81 mm 2.72 mm Nylon 6/6 Natural

27AC0022

Price Range
£ 0.0531 - £ 0.043

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.7 mm
  • Head Diameter
    3.2 mm
  • Head Height
    0.8 mm
  • Compatible Hole Diameter Range
    2.16 - 2.29 mm
  • Compatible Panel Thickness Range
    0.81 - 2.72 mm
Push-In Rivet 9.1 mm 9.7 mm Nylon 6/6 Natural

27AC0016

Price Range
£ 0.1342 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.5 mm
  • Head Diameter
    15.7 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    6.4 - 6.6 mm
  • Compatible Panel Thickness Range
    9.1 - 9.7 mm
Push-In Rivet 3.2 mm 4.8 mm Nylon 6/6 Natural

27AC0005

Price Range
£ 0.0561 - £ 0.0454

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    5.4 - 5.7 mm
  • Compatible Panel Thickness Range
    3.2 - 4.8 mm
Push-In Rivet 1.6 mm 3.2 mm Nylon 6/6 Natural

27AC0015

Price Range
£ 0.0526 - £ 0.0426

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 0.8 mm 3.2 mm Nylon 6/6 Natural

27AC0018

Price Range
£ 0.0844 - £ 0.081

Stock Levels
700 In stock
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Push-In Rivet 4.9 mm 4.2 mm 4.7 mm Nylon 6/6 Natural

27AC0011

Price Range
£ 0.0524 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.1 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    4.2 - 4.7 mm
Push-In Rivet 1.6 mm 3.6 mm Nylon 6/6 Natural

27AC0023

Price Range
£ 0.1595 - £ 0.1292

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    22 mm
  • Head Height
    1.3 mm
  • Compatible Hole Diameter Range
    8.5 - 8.8 mm
  • Compatible Panel Thickness Range
    1.6 - 3.6 mm
Push-In Rivet 7.9 mm 8.4 mm Nylon 6/6 Natural

27AC0006

Price Range
£ 0.0535 - £ 0.0434

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.5 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    7.9 - 8.4 mm
Push-In Rivet 1.6 mm 3.2 mm Nylon 6/6 Natural

27AC0007

Price Range
£ 0.0524 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.7 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    5.4 - 5.7 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 3.1 mm 2.0 mm 2.5 mm Nylon Natural

MMB-125-19

Price Range
£ 0.1831 - £ 0.1392

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.4 mm
  • Head Diameter
    6.9 mm
  • Head Height
    1.0 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 2.5 mm
Push-In Rivet 5.0 mm 2.5 mm 4.0 mm Nylon 6/6 Black

MMB-210-01BK

Price Range
£ 0.12 - £ 0.0993

Stock Levels
33696 In stock
Attributes
  • Anchor Length
    14 mm
  • Head Diameter
    14 mm
  • Head Height
    3 mm
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Compatible Panel Thickness Range
    2.5 - 4.0 mm
Push-In Rivet 5.0 mm 2.5 mm 4.0 mm Nylon 6/6 Natural

MMB-210-01

Price Range
£ 0.12 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14 mm
  • Head Diameter
    14 mm
  • Head Height
    3 mm
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Compatible Panel Thickness Range
    2.5 - 4.0 mm
Push-In Rivet 6.3 mm 2.5 mm 5.6 mm Nylon 6/6 Black

MMB-250-01BK

Price Range
£ 0.1592 - £ 0.1393

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.2 mm
  • Compatible Hole Diameter Range
    6.3 - 6.4 mm
  • Compatible Panel Thickness Range
    2.5 - 5.6 mm
Push-In Rivet 3.3 mm 2.9 mm 4.0 mm Nylon 6/6 Black

MMB-136-01BK

Price Range
£ 0.12 - £ 0.0993

Stock Levels
17000 In stock
Attributes
  • Anchor Length
    11.1 mm
  • Head Diameter
    10.3 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    3.3 - 3.5 mm
  • Compatible Panel Thickness Range
    2.9 - 4.0 mm
Push-In Rivet 3.1 mm 2.0 mm 2.5 mm Nylon 6/6 Black

MMB-125-01BK

Price Range
£ 0.1467 - £ 0.121

Stock Levels
5700 In stock
Attributes
  • Anchor Length
    8.4 mm
  • Head Diameter
    6.9 mm
  • Head Height
    1 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 2.5 mm
Push-In Rivet 5.5 mm 1.6 mm 3.2 mm Nylon 6/6 Black

MMB-132-01BK

Price Range
£ 0.12 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.5 mm
  • Head Diameter
    9.4 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    5.4 - 5.5 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 3.0 mm 7.0 mm Nylon 6/6 Natural

091001100002

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19 mm
  • Head Diameter
    14 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.5 mm
  • Compatible Panel Thickness Range
    3.0 - 7.0 mm