Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.7132 - £ 3.876 Request the lead time here
6.0
M2.5
0.6
316 Stainless Steel
12.0
Torx Drive
0.3
£ 2.448 - £ 3.4986 Request the lead time here
4.0
M2
1.5
Blackened Stainless 316
6.0
Hex Drive
0.10
£ 2.448 - £ 3.4986 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 316
10.0
Hex Drive
0.10
£ 2.04 - £ 2.907 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 303
4.0
Hex Drive
0.10
£ 2.04 - £ 2.907 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 303
5.0
Hex Drive
0.10
£ 2.04 - £ 2.907 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 303
8.0
Hex Drive
0.10
£ 2.04 - £ 2.907 Request the lead time here
5.0
M2.5
1.5
Blackened Stainless 303
3.0
Hex Drive
0.10
£ 2.0808 - £ 2.9784 Request the lead time here
8.0
M4
1.5
Blackened Stainless 303
12.0
Hex Drive
0.20
£ 2.0808 - £ 2.9784 Request the lead time here
8.0
M4
1.5
Blackened Stainless 303
18.0
Hex Drive
0.20
£ 2.0808 - £ 2.9784 Request the lead time here
8.0
M4
1.5
Blackened Stainless 303
10.0
Hex Drive
0.20
£ 2.04 - £ 2.907 Request the lead time here
4.0
M2
1.5
Blackened Stainless 303
3.0
Hex Drive
0.10
£ 3.7434 - £ 5.3448 Request the lead time here
16.0
M10
1.5
316 Stainless Steel
12.0
Hex Drive
0.40
£ 2.8662 - £ 4.1004 Request the lead time here
5.0
M2.5
0.6
Blackened Stainless 316
4.0
Hex Drive
0.10
£ 3.4986 - £ 4.998 Request the lead time here
10.0
M6
1.2
Blackened Stainless 316
16.0
Hex Drive
0.25
£ 2.7132 - £ 3.876 Request the lead time here
6.0
M2.5
0.6
316 Stainless Steel
3.0
Torx Drive
0.3
£ 2.7132 - £ 3.876 Request the lead time here
6.0
M2.5
0.6
316 Stainless Steel
6.0
Torx Drive
0.3
£ 2.7744 - £ 3.9576 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
10.0
Torx Drive
0.5
£ 3.6516 - £ 5.2122 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
20.0
Torx Drive
0.6
£ 5.1816 - £ 7.395 Request the lead time here
12.0
M6
1.2
316 Stainless Steel
30.0
Torx Drive
0.7
£ 2.7132 - £ 3.876 Request the lead time here
4.0
M2
0.5
316 Stainless Steel
5.0
Hex Drive
0.10
  • of 30
Cap Screw M2.5 12.0 316 Stainless Steel

20206284

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    12.0
Cap Screw M2 6.0 Blackened Stainless 316

20204396

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M2.5 10.0 Blackened Stainless 316

20204488

Price Range
£ 3.4986 - £ 2.448

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2.5 4.0 Blackened Stainless 303

20203764

Price Range
£ 2.907 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2.5 5.0 Blackened Stainless 303

20203771

Price Range
£ 2.907 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2.5 8.0 Blackened Stainless 303

20203795

Price Range
£ 2.907 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M2.5 3.0 Blackened Stainless 303

20203757

Price Range
£ 2.907 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    1.5
  • H2 max
    1.5
  • h3 max
    1.5
Cap Screw M4 12.0 Blackened Stainless 303

20203948

Price Range
£ 2.9784 - £ 2.0808

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M4 18.0 Blackened Stainless 303

20203979

Price Range
£ 2.9784 - £ 2.0808

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M4 10.0 Blackened Stainless 303

20203931

Price Range
£ 2.9784 - £ 2.0808

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M2 3.0 Blackened Stainless 303

20203689

Price Range
£ 2.907 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    1.5
  • H2 max
    1.2
  • h3 max
    1.2
Cap Screw M10 12.0 316 Stainless Steel

20203610

Price Range
£ 5.3448 - £ 3.7434

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • h1
    1.5
  • H2 max
    6.0
  • h3 max
    3.5
Cap Screw M2.5 4.0 Blackened Stainless 316

20205850

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • h1
    0.6
  • H2 max
    1.5
  • h3 max
    1.2
Cap Screw M6 16.0 Blackened Stainless 316

20206123

Price Range
£ 4.998 - £ 3.4986

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M2.5 3.0 316 Stainless Steel

20206222

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    3.0
Cap Screw M2.5 6.0 316 Stainless Steel

20206253

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    6.0
Cap Screw M4 10.0 316 Stainless Steel

20206376

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    10.0
Cap Screw M5 20.0 316 Stainless Steel

20206468

Price Range
£ 5.2122 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    20.0
Cap Screw M6 30.0 316 Stainless Steel

20206567

Price Range
£ 7.395 - £ 5.1816

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    30.0
Cap Screw M2 5.0 316 Stainless Steel

20205065

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2