Menu Search

Captive Screw Retainer Flange

In production

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer.
  • It has a good thermal conductivity.
  • Alternative to either tapping the panel or using a retainer washer.
Material: 303 Stainless Steel, Aluminium Series Code: SRP0169.A2, SRP0169.AL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 D3 Material Panel t1±8% For thread d1 l1 View
£ 2.8496 - £ 4.0709 Request the lead time here
13.0
4.0
20.0
Aluminium
5.0
M8
5.0
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
5.0
M6
5.0
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
3.0
M8
3.0
£ 2.3315 - £ 3.3308 Request the lead time here
6.8
2.0
10.0
Aluminium
5.0
M4
5.0
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
1.25
M5
1.25
£ 2.2746 - £ 3.2495 Request the lead time here
6.8
2.0
10.0
Aluminium
2.5
M4
2.5
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
0.9
M5
0.9
£ 1.8113 - £ 2.5876 Request the lead time here
5.0
1.5
7.5
Aluminium
0.7
M3
0.7
£ 1.8534 - £ 2.6477 Request the lead time here
5.0
1.5
7.5
Aluminium
2.5
M3
2.5
£ 1.9166 - £ 2.738 Request the lead time here
5.0
1.5
7.5
Aluminium
5.0
M3
5.0
£ 2.4853 - £ 3.5504 Request the lead time here
8.0
2.5
12.5
Aluminium
2.0
M5
2.0
£ 2.2325 - £ 3.1893 Request the lead time here
6.8
2.0
10.0
Aluminium
0.7
M4
0.7
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
2.5
M8
2.5
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
1.25
M8
1.25
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
1.5
M8
1.5
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
0.7
M8
0.7
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
0.9
M8
0.9
£ 2.8623 - £ 4.089 Request the lead time here
10.0
3.0
15.0
Aluminium
6.0
M6
6.0
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
4.0
M5
4.0
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
6.0
M8
6.0
  • of 5
Captive Screw Retainer Flange M8 5.0 Aluminium

20252632

Price Range
£ 4.0709 - £ 2.8496

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    5.0
  • d2
    13.0
  • H1
    4.0
  • l1
    5.0
Captive Screw Retainer Flange M6 5.0 Aluminium

20252533

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    5.0
  • d2
    10.0
  • H1
    3.0
  • l1
    5.0
Captive Screw Retainer Flange M8 3.0 Aluminium

20252618

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    3.0
  • d2
    13.0
  • H1
    4.0
  • l1
    3.0
Captive Screw Retainer Flange M4 5.0 Aluminium

20252335

Price Range
£ 3.3308 - £ 2.3315

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    5.0
  • d2
    6.8
  • H1
    2.0
  • l1
    5.0
Captive Screw Retainer Flange M5 1.25 Aluminium

20252373

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    1.25
  • d2
    8.0
  • H1
    2.5
  • l1
    1.25
Captive Screw Retainer Flange M4 2.5 Aluminium

20252304

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    2.5
  • d2
    6.8
  • H1
    2.0
  • l1
    2.5
Captive Screw Retainer Flange M5 0.9 Aluminium

20252366

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    0.9
  • d2
    8.0
  • H1
    2.5
  • l1
    0.9
Captive Screw Retainer Flange M3 0.7 Aluminium

20252151

Price Range
£ 2.5876 - £ 1.8113

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    0.7
  • d2
    5.0
  • H1
    1.5
  • l1
    0.7
Captive Screw Retainer Flange M3 2.5 Aluminium

20252205

Price Range
£ 2.6477 - £ 1.8534

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    2.5
  • d2
    5.0
  • H1
    1.5
  • l1
    2.5
Captive Screw Retainer Flange M3 5.0 Aluminium

20252236

Price Range
£ 2.738 - £ 1.9166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    5.0
  • d2
    5.0
  • H1
    1.5
  • l1
    5.0
Captive Screw Retainer Flange M5 2.0 Aluminium

20252397

Price Range
£ 3.5504 - £ 2.4853

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    2.0
  • d2
    8.0
  • H1
    2.5
  • l1
    2.0
Captive Screw Retainer Flange M4 0.7 Aluminium

20252250

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    0.7
  • d2
    6.8
  • H1
    2.0
  • l1
    0.7
Captive Screw Retainer Flange M8 2.5 Aluminium

20252601

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    2.5
  • d2
    13.0
  • H1
    4.0
  • l1
    2.5
Captive Screw Retainer Flange M8 1.25 Aluminium

20252571

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    1.25
  • d2
    13.0
  • H1
    4.0
  • l1
    1.25
Captive Screw Retainer Flange M8 1.5 Aluminium

20252588

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    1.5
  • d2
    13.0
  • H1
    4.0
  • l1
    1.5
Captive Screw Retainer Flange M8 0.7 Aluminium

20252557

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    0.7
  • d2
    13.0
  • H1
    4.0
  • l1
    0.7
Captive Screw Retainer Flange M8 0.9 Aluminium

20252564

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    0.9
  • d2
    13.0
  • H1
    4.0
  • l1
    0.9
Captive Screw Retainer Flange M6 6.0 Aluminium

20252540

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    6.0
  • d2
    10.0
  • H1
    3.0
  • l1
    6.0
Captive Screw Retainer Flange M5 4.0 Aluminium

20252427

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    4.0
  • d2
    8.0
  • H1
    2.5
  • l1
    4.0
Captive Screw Retainer Flange M8 6.0 Aluminium

20252649

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    6.0
  • d2
    13.0
  • H1
    4.0
  • l1
    6.0