Menu Search

Captive Screws - Button Head

In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 2.38 - £ 3.40 Request the lead time here
5.7
1.65
Blackened Stainless 316
16.0
M3
2.0
3.5
£ 3.1845 - £ 4.5493 Request the lead time here
9.5
3.70
Blackened Stainless 316
50.0
M5
3.7
5.5
£ 3.2414 - £ 4.6306 Request the lead time here
10.5
4.70
Blackened Stainless 316
60.0
M6
4.2
6.5
£ 2.064 - £ 2.9486 Request the lead time here
4.5
1.50
Blackened Stainless 316
8.0
M2.5
1.7
2.8
£ 2.4853 - £ 3.5504 Request the lead time here
5.7
1.65
Blackened Stainless 316
25.0
M3
2.0
3.5
£ 2.976 - £ 4.2515 Request the lead time here
10.5
4.70
316 Stainless Steel
16.0
M6
4.2
6.5
£ 2.3589 - £ 3.3699 Request the lead time here
9.5
3.70
Blackened Stainless 303
16.0
M5
3.7
5.5
£ 2.043 - £ 2.9185 Request the lead time here
5.7
1.65
Blackened Stainless 303
20.0
M3
2.0
3.5
£ 2.2957 - £ 3.2796 Request the lead time here
9.5
3.70
Blackened Stainless 303
12.0
M5
3.7
5.5
£ 2.1061 - £ 3.0088 Request the lead time here
4.5
1.50
Blackened Stainless 316
12.0
M2.5
1.7
2.8
£ 3.1845 - £ 4.5493 Request the lead time here
10.5
4.70
Blackened Stainless 316
25.0
M6
4.2
6.5
£ 2.6538 - £ 3.7911 Request the lead time here
5.7
1.65
Blackened Stainless 316
40.0
M3
2.0
3.5
£ 2.5484 - £ 3.6407 Request the lead time here
7.6
3.10
Blackened Stainless 316
12.0
M4
2.8
4.5
£ 2.7801 - £ 3.9716 Request the lead time here
7.6
3.10
Blackened Stainless 316
30.0
M4
2.8
4.5
£ 2.1693 - £ 3.0991 Request the lead time here
4.5
1.50
316 Stainless Steel
20.0
M2.5
1.7
2.8
£ 2.3126 - £ 3.3037 Request the lead time here
9.5
3.70
303 Stainless Steel
60.0
M5
3.7
5.5
£ 2.8875 - £ 4.1251 Request the lead time here
7.6
3.10
316 Stainless Steel
60.0
M4
2.8
4.5
£ 2.2241 - £ 3.1773 Request the lead time here
7.6
3.10
303 Stainless Steel
40.0
M4
2.8
4.5
£ 1.8113 - £ 2.5876 Request the lead time here
4.5
1.50
303 Stainless Steel
16.0
M2.5
1.7
2.8
£ 2.1925 - £ 3.1322 Request the lead time here
7.6
3.10
303 Stainless Steel
30.0
M4
2.8
4.5
  • of 7
Captive Screw Button Head M3 16.0 Blackened Stainless 316

20189709

Price Range
£ 3.40 - £ 2.38

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M5 50.0 Blackened Stainless 316

20189891

Price Range
£ 4.5493 - £ 3.1845

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 60.0 Blackened Stainless 316

20189976

Price Range
£ 4.6306 - £ 3.2414

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 8.0 Blackened Stainless 316

20189648

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 25.0 Blackened Stainless 316

20189723

Price Range
£ 3.5504 - £ 2.4853

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 16.0 316 Stainless Steel

20189211

Price Range
£ 4.2515 - £ 2.976

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 16.0 Blackened Stainless 303

20189495

Price Range
£ 3.3699 - £ 2.3589

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 20.0 Blackened Stainless 303

20189365

Price Range
£ 2.9185 - £ 2.043

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M5 12.0 Blackened Stainless 303

20189488

Price Range
£ 3.2796 - £ 2.2957

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M2.5 12.0 Blackened Stainless 316

20189662

Price Range
£ 3.0088 - £ 2.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 25.0 Blackened Stainless 316

20189938

Price Range
£ 4.5493 - £ 3.1845

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 40.0 Blackened Stainless 316

20189747

Price Range
£ 3.7911 - £ 2.6538

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 12.0 Blackened Stainless 316

20189754

Price Range
£ 3.6407 - £ 2.5484

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 30.0 Blackened Stainless 316

20189792

Price Range
£ 3.9716 - £ 2.7801

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 20.0 316 Stainless Steel

20188986

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 60.0 303 Stainless Steel

20188856

Price Range
£ 3.3037 - £ 2.3126

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 60.0 316 Stainless Steel

20189129

Price Range
£ 4.1251 - £ 2.8875

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 40.0 303 Stainless Steel

20188757

Price Range
£ 3.1773 - £ 2.2241

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 16.0 303 Stainless Steel

20188627

Price Range
£ 2.5876 - £ 1.8113

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M4 30.0 303 Stainless Steel

20188740

Price Range
£ 3.1322 - £ 2.1925

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5