Menu Search

Captive Screws - Button Head

In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 3.1845 - £ 4.5493 Request the lead time here
9.5
3.70
Blackened Stainless 316
40.0
M5
3.7
5.5
£ 2.4853 - £ 3.5504 Request the lead time here
9.5
3.70
Blackened Stainless 303
25.0
M5
3.7
5.5
£ 2.7801 - £ 3.9716 Request the lead time here
7.6
3.10
Blackened Stainless 316
30.0
M4
2.8
4.5
£ 3.1845 - £ 4.5493 Request the lead time here
10.5
4.70
Blackened Stainless 316
20.0
M6
4.2
6.5
£ 3.0329 - £ 4.3327 Request the lead time here
7.6
3.10
Blackened Stainless 316
50.0
M4
2.8
4.5
£ 2.064 - £ 2.9486 Request the lead time here
4.5
1.50
Blackened Stainless 316
8.0
M2.5
1.7
2.8
£ 2.6032 - £ 3.7189 Request the lead time here
10.5
4.70
Blackened Stainless 303
40.0
M6
4.2
6.5
£ 3.2414 - £ 4.6306 Request the lead time here
10.5
4.70
Blackened Stainless 316
50.0
M6
4.2
6.5
£ 2.6601 - £ 3.8001 Request the lead time here
10.5
4.70
Blackened Stainless 303
50.0
M6
4.2
6.5
£ 2.6538 - £ 3.7911 Request the lead time here
5.7
1.65
Blackened Stainless 316
40.0
M3
2.0
3.5
£ 2.38 - £ 3.40 Request the lead time here
5.7
1.65
Blackened Stainless 316
16.0
M3
2.0
3.5
£ 2.9065 - £ 4.1522 Request the lead time here
7.6
3.10
Blackened Stainless 316
40.0
M4
2.8
4.5
£ 2.9907 - £ 4.2725 Request the lead time here
9.5
3.70
Blackened Stainless 316
25.0
M5
3.7
5.5
£ 2.1904 - £ 3.1292 Request the lead time here
5.7
1.65
Blackened Stainless 303
40.0
M3
2.0
3.5
£ 2.0219 - £ 2.8885 Request the lead time here
5.7
1.65
Blackened Stainless 303
16.0
M3
2.0
3.5
£ 2.6032 - £ 3.7189 Request the lead time here
10.5
4.70
Blackened Stainless 303
20.0
M6
4.2
6.5
£ 2.6032 - £ 3.7189 Request the lead time here
10.5
4.70
Blackened Stainless 303
25.0
M6
4.2
6.5
£ 3.0645 - £ 4.3778 Request the lead time here
7.6
3.10
Blackened Stainless 316
60.0
M4
2.8
4.5
£ 2.1904 - £ 3.1292 Request the lead time here
4.5
1.50
Blackened Stainless 316
20.0
M2.5
1.7
2.8
£ 2.0851 - £ 2.9787 Request the lead time here
4.5
1.50
Blackened Stainless 316
10.0
M2.5
1.7
2.8
  • of 7
Captive Screw Button Head M5 40.0 Blackened Stainless 316

20189884

Price Range
£ 4.5493 - £ 3.1845

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 25.0 Blackened Stainless 303

20189518

Price Range
£ 3.5504 - £ 2.4853

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 30.0 Blackened Stainless 316

20189792

Price Range
£ 3.9716 - £ 2.7801

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 20.0 Blackened Stainless 316

20189921

Price Range
£ 4.5493 - £ 3.1845

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 50.0 Blackened Stainless 316

20189815

Price Range
£ 4.3327 - £ 3.0329

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 8.0 Blackened Stainless 316

20189648

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 40.0 Blackened Stainless 303

20189600

Price Range
£ 3.7189 - £ 2.6032

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 50.0 Blackened Stainless 316

20189969

Price Range
£ 4.6306 - £ 3.2414

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 50.0 Blackened Stainless 303

20189617

Price Range
£ 3.8001 - £ 2.6601

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 40.0 Blackened Stainless 316

20189747

Price Range
£ 3.7911 - £ 2.6538

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 16.0 Blackened Stainless 316

20189709

Price Range
£ 3.40 - £ 2.38

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 40.0 Blackened Stainless 316

20189808

Price Range
£ 4.1522 - £ 2.9065

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 25.0 Blackened Stainless 316

20189860

Price Range
£ 4.2725 - £ 2.9907

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 40.0 Blackened Stainless 303

20189396

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 16.0 Blackened Stainless 303

20189358

Price Range
£ 2.8885 - £ 2.0219

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 20.0 Blackened Stainless 303

20189570

Price Range
£ 3.7189 - £ 2.6032

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 25.0 Blackened Stainless 303

20189587

Price Range
£ 3.7189 - £ 2.6032

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 60.0 Blackened Stainless 316

20189822

Price Range
£ 4.3778 - £ 3.0645

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 20.0 Blackened Stainless 316

20189686

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M2.5 10.0 Blackened Stainless 316

20189655

Price Range
£ 2.9787 - £ 2.0851

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8