Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 d2 a012 Material d4 min l10 25 d3 max d2 a012 View
£ 2.1061 - £ 3.0088 Request the lead time here
M4
6.0
Blackened Stainless 316
4.5
50.0
7.0
2.8
£ 2.8854 - £ 4.1221 Request the lead time here
M6
7.5
316 Stainless Steel
6.5
16.0
10.0
4.2
£ 2.2746 - £ 3.2495 Request the lead time here
M5
7.5
316 Stainless Steel
5.5
30.0
8.5
3.7
£ 1.8323 - £ 2.6177 Request the lead time here
M4
6.0
316 Stainless Steel
4.5
25.0
7.0
2.8
£ 1.7481 - £ 2.4973 Request the lead time here
M4
6.0
316 Stainless Steel
4.5
16.0
7.0
2.8
£ 2.9697 - £ 4.2424 Request the lead time here
M6
7.5
316 Stainless Steel
6.5
20.0
10.0
4.2
£ 3.0834 - £ 4.4049 Request the lead time here
M6
7.5
316 Stainless Steel
6.5
50.0
10.0
4.2
£ 1.1373 - £ 1.6247 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
8.0
5.5
2.0
£ 1.2215 - £ 1.7451 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
20.0
5.5
2.0
£ 2.1272 - £ 3.0389 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
40.0
8.5
3.7
£ 1.8534 - £ 2.6477 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
20.0
8.5
3.7
£ 4.6252 - £ 6.6074 Request the lead time here
M10
12.5
316 Stainless Steel
10.6
35.0
16.0
7.5
£ 1.9377 - £ 2.7681 Request the lead time here
M5
7.5
316 Stainless Steel
5.5
12.0
8.5
3.7
£ 3.0834 - £ 4.4049 Request the lead time here
M6
7.5
316 Stainless Steel
6.5
60.0
10.0
4.2
£ 4.126 - £ 5.8943 Request the lead time here
M10
12.5
316 Stainless Steel
10.6
20.0
16.0
7.5
£ 10.3117 - £ 14.731 Request the lead time here
M20
25.0
316 Stainless Steel
22.0
80.0
30.0
16.0
£ 3.254 - £ 4.6486 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
60.0
10.0
4.2
£ 4.3851 - £ 6.2644 Request the lead time here
M10
12.5
Blackened Stainless 316
10.6
20.0
16.0
7.5
£ 4.3851 - £ 6.2644 Request the lead time here
M10
12.5
Blackened Stainless 316
10.6
25.0
16.0
7.5
£ 2.0851 - £ 2.9787 Request the lead time here
M3
4.5
Titanium G5
3.5
25.0
5.5
2.0
  • of 24
Captive Screw Cap Head M4 2.8 Blackened Stainless 316

20183578

Price Range
£ 3.0088 - £ 2.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    50.0
  • d2 a012
    2.8
  • d2 a012
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M6 4.2 316 Stainless Steel

20181802

Price Range
£ 4.1221 - £ 2.8854

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    16.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M5 3.7 316 Stainless Steel

20181888

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    30.0
  • d2 a012
    3.7
  • d2 a012
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M4 2.8 316 Stainless Steel

20182243

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    25.0
  • d2 a012
    2.8
  • d2 a012
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M4 2.8 316 Stainless Steel

20181826

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    16.0
  • d2 a012
    2.8
  • d2 a012
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M6 4.2 316 Stainless Steel

20182267

Price Range
£ 4.2424 - £ 2.9697

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    20.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 316 Stainless Steel

20181864

Price Range
£ 4.4049 - £ 3.0834

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    50.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M3 2.0 Blackened Stainless 303

20182885

Price Range
£ 1.6247 - £ 1.1373

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    8.0
  • d2 a012
    2.0
  • d2 a012
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M3 2.0 Blackened Stainless 303

20182922

Price Range
£ 1.7451 - £ 1.2215

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    20.0
  • d2 a012
    2.0
  • d2 a012
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M5 3.7 Blackened Stainless 303

20183080

Price Range
£ 3.0389 - £ 2.1272

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    40.0
  • d2 a012
    3.7
  • d2 a012
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M5 3.7 Blackened Stainless 303

20183059

Price Range
£ 2.6477 - £ 1.8534

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    20.0
  • d2 a012
    3.7
  • d2 a012
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M10 7.5 316 Stainless Steel

20182205

Price Range
£ 6.6074 - £ 4.6252

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    35.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M5 3.7 316 Stainless Steel

20185398

Price Range
£ 2.7681 - £ 1.9377

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    12.0
  • d2 a012
    3.7
  • d2 a012
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M6 4.2 316 Stainless Steel

20185428

Price Range
£ 4.4049 - £ 3.0834

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    60.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M10 7.5 316 Stainless Steel

20185480

Price Range
£ 5.8943 - £ 4.126

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    20.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M20 16.0 316 Stainless Steel

20185718

Price Range
£ 14.731 - £ 10.3117

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    80.0
  • d2 a012
    16.0
  • d2 a012
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M6 4.2 Blackened Stainless 316

20185817

Price Range
£ 4.6486 - £ 3.254

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    60.0
  • d2 a012
    4.2
  • d2 a012
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M10 7.5 Blackened Stainless 316

20185893

Price Range
£ 6.2644 - £ 4.3851

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    20.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 Blackened Stainless 316

20185909

Price Range
£ 6.2644 - £ 4.3851

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    25.0
  • d2 a012
    7.5
  • d2 a012
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M3 2.0 Titanium G5

20186050

Price Range
£ 2.9787 - £ 2.0851

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    25.0
  • d2 a012
    2.0
  • d2 a012
    4.5
  • d3 max
    5.5