Menu Search

Captive Thumb Screws - Long Head

In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.1904 - £ 3.1292 Request the lead time here
M3
20.0
10.0
3.5
2.0
5.0
£ 2.6116 - £ 3.7309 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
£ 2.5063 - £ 3.5805 Request the lead time here
M5
24.0
12.0
5.5
3.7
6.0
£ 2.2957 - £ 3.2796 Request the lead time here
M5
10.0
12.0
5.5
3.7
6.0
£ 2.5695 - £ 3.6708 Request the lead time here
M6
10.0
12.0
6.5
4.2
8.0
£ 2.5695 - £ 3.6708 Request the lead time here
M3.5
25.0
10.0
3.8
2.3
5.0
£ 2.7801 - £ 3.9716 Request the lead time here
M6
8.0
12.0
6.5
4.2
8.0
£ 2.4221 - £ 3.4601 Request the lead time here
M5
8.0
12.0
5.5
3.7
6.0
£ 2.2325 - £ 3.1893 Request the lead time here
M3
10.0
10.0
3.5
2.0
5.0
£ 2.2957 - £ 3.2796 Request the lead time here
M3.5
12.5
10.0
3.8
2.3
5.0
£ 2.5695 - £ 3.6708 Request the lead time here
M3
25.0
10.0
3.5
2.0
5.0
£ 2.4642 - £ 3.5203 Request the lead time here
M3
20.0
10.0
3.5
2.0
5.0
£ 2.7169 - £ 3.8814 Request the lead time here
M5
24.0
12.0
5.5
3.7
6.0
£ 2.5906 - £ 3.7008 Request the lead time here
M5
15.0
12.0
5.5
3.7
6.0
£ 2.5063 - £ 3.5805 Request the lead time here
M6
8.0
12.0
6.5
4.2
8.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
17.5
12.0
6.5
4.2
8.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
10.0
10.0
4.5
2.8
5.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
15.0
12.0
5.5
3.7
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
17.5
10.0
4.5
2.8
5.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
10.0
10.0
3.5
2.0
5.0
  • of 8
Captive Thumb Screw M3 40.0 Blackened Stainless 303

20183806

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    40.0
Captive Thumb Screw M5 50.0 Blackened Stainless 303

20184025

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M5 40.0 Blackened Stainless 303

20184018

Price Range
£ 3.5805 - £ 2.5063

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    40.0
Captive Thumb Screw M5 20.0 Blackened Stainless 303

20183974

Price Range
£ 3.2796 - £ 2.2957

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M6 20.0 Blackened Stainless 303

20184049

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 50.0 Blackened Stainless 316

20184230

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    50.0
Captive Thumb Screw M6 16.0 Blackened Stainless 316

20184384

Price Range
£ 3.9716 - £ 2.7801

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M5 16.0 Blackened Stainless 316

20184315

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M3 20.0 Blackened Stainless 316

20184117

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 25.0 Blackened Stainless 316

20184193

Price Range
£ 3.2796 - £ 2.2957

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    25.0
Captive Thumb Screw M3 50.0 Blackened Stainless 316

20184162

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    50.0
Captive Thumb Screw M3 40.0 Blackened Stainless 316

20184155

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    40.0
Captive Thumb Screw M5 40.0 Blackened Stainless 316

20184360

Price Range
£ 3.8814 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    40.0
Captive Thumb Screw M5 30.0 Blackened Stainless 316

20184346

Price Range
£ 3.7008 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M6 16.0 Blackened Stainless 303

20184032

Price Range
£ 3.5805 - £ 2.5063

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M6 35.0 303 Stainless Steel

20138219

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    35.0
Captive Thumb Screw M4 20.0 303 Stainless Steel

20138042

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M5 30.0 303 Stainless Steel

20138134

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M4 35.0 303 Stainless Steel

20138073

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    35.0
Captive Thumb Screw M3 20.0 303 Stainless Steel

20137908

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    20.0