Menu Search

Captive Thumb Screws - Low Head with Slot

In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0162A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 Material l1 025 d2 a012 d3 View
£ 3.0076 - £ 4.2966 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
25.0
4.5
12.0
£ 2.4642 - £ 3.5203 Request the lead time here
M5
7.5
5.0
Blackened Stainless 303
12.0
3.7
10.0
£ 2.5084 - £ 3.5835 Request the lead time here
M4
6.0
5.0
Blackened Stainless 303
25.0
2.8
10.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
30.0
4.5
12.0
£ 2.5843 - £ 3.6918 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
16.0
4.5
12.0
£ 2.5463 - £ 3.6377 Request the lead time here
M5
7.5
5.0
Blackened Stainless 303
16.0
3.7
10.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
25.0
4.5
12.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
20.0
4.5
12.0
£ 2.42 - £ 3.4571 Request the lead time here
M4
6.0
5.0
Blackened Stainless 303
12.0
2.8
10.0
£ 2.5843 - £ 3.6918 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
14.0
4.5
12.0
£ 2.5843 - £ 3.6918 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
12.0
4.5
12.0
£ 2.1483 - £ 3.069 Request the lead time here
M3
4.5
5.0
316 Stainless Steel
8.0
2.0
8.0
£ 2.5906 - £ 3.7008 Request the lead time here
M4
6.0
5.0
316 Stainless Steel
14.0
2.8
10.0
£ 2.5274 - £ 3.6106 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
10.0
3.7
10.0
£ 2.4853 - £ 3.5504 Request the lead time here
M4
6.0
5.0
316 Stainless Steel
10.0
2.8
10.0
£ 2.7591 - £ 3.9416 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
16.0
4.5
12.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
20.0
3.7
10.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
30.0
3.7
10.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
7.5
5.0
303 Stainless Steel
18.0
3.7
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
5.0
303 Stainless Steel
10.0
2.0
8.0
  • of 6
Captive Thumb Screw M6 25.0 316 Stainless Steel

20182151

Price Range
£ 4.2966 - £ 3.0076

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 12.0 Blackened Stainless 303

20185206

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M4 25.0 Blackened Stainless 303

20185183

Price Range
£ 3.5835 - £ 2.5084

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M6 30.0 Blackened Stainless 303

20185336

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 16.0 Blackened Stainless 303

20185299

Price Range
£ 3.6918 - £ 2.5843

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 16.0 Blackened Stainless 303

20185220

Price Range
£ 3.6377 - £ 2.5463

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 25.0 Blackened Stainless 303

20185329

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 20.0 Blackened Stainless 303

20185312

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M4 12.0 Blackened Stainless 303

20185138

Price Range
£ 3.4571 - £ 2.42

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M6 14.0 Blackened Stainless 303

20185282

Price Range
£ 3.6918 - £ 2.5843

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 12.0 Blackened Stainless 303

20185275

Price Range
£ 3.6918 - £ 2.5843

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M3 8.0 316 Stainless Steel

20181901

Price Range
£ 3.069 - £ 2.1483

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M4 14.0 316 Stainless Steel

20181970

Price Range
£ 3.7008 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 10.0 316 Stainless Steel

20182021

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M4 10.0 316 Stainless Steel

20181956

Price Range
£ 3.5504 - £ 2.4853

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M6 16.0 316 Stainless Steel

20182120

Price Range
£ 3.9416 - £ 2.7591

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 20.0 303 Stainless Steel

20139377

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 30.0 303 Stainless Steel

20139391

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 18.0 303 Stainless Steel

20139360

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M3 10.0 303 Stainless Steel

20139216

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5