Menu Search

Captive Thumb Screws - Low Head

In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0161A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
152 results
Product SKUs information
Item Code Price range Availability d1 l2 025 Material d4 min d2 a012 d3 View
£ 2.9276 - £ 4.1823 Request the lead time here
M6
7.5
316 Stainless Steel
6.5
4.5
12.0
£ 2.1904 - £ 3.1292 Request the lead time here
M5
7.5
316 Stainless Steel
5.5
3.7
10.0
£ 1.7481 - £ 2.4973 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 2.2304 - £ 3.1863 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
4.5
12.0
£ 1.7902 - £ 2.5575 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 1.8323 - £ 2.6177 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
£ 2.4642 - £ 3.5203 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
4.5
12.0
£ 2.1693 - £ 3.0991 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
3.7
10.0
£ 1.8534 - £ 2.6477 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 2.2746 - £ 3.2495 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
3.7
10.0
£ 2.4642 - £ 3.5203 Request the lead time here
M4
6.0
Blackened Stainless 316
4.5
2.8
10.0
£ 2.0219 - £ 2.8885 Request the lead time here
M3.5
6.0
Blackened Stainless 316
3.8
2.3
8.0
£ 1.9377 - £ 2.7681 Request the lead time here
M3
4.5
Blackened Stainless 316
3.5
2.0
8.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
4.5
12.0
£ 1.8323 - £ 2.6177 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 2.2325 - £ 3.1893 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 1.8955 - £ 2.7079 Request the lead time here
M3
4.5
Blackened Stainless 316
3.5
2.0
8.0
£ 2.1483 - £ 3.069 Request the lead time here
M4
6.0
316 Stainless Steel
4.5
2.8
10.0
£ 1.8955 - £ 2.7079 Request the lead time here
M3.5
6.0
316 Stainless Steel
3.8
2.3
8.0
£ 1.7481 - £ 2.4973 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
  • of 8
Captive Thumb Screw M6 25.0 316 Stainless Steel

20181734

Price Range
£ 4.1823 - £ 2.9276

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    25.0
Captive Thumb Screw M5 16.0 316 Stainless Steel

20181659

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M3.5 8.0 Blackened Stainless 303

20184506

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    8.0
Captive Thumb Screw M6 20.0 Blackened Stainless 303

20184735

Price Range
£ 3.1863 - £ 2.2304

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 12.0 Blackened Stainless 303

20184520

Price Range
£ 2.5575 - £ 1.7902

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    12.0
Captive Thumb Screw M3 14.0 Blackened Stainless 303

20184483

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    14.0
Captive Thumb Screw M6 16.0 Blackened Stainless 303

20184711

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M5 25.0 Blackened Stainless 303

20184674

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 16.0 Blackened Stainless 303

20184544

Price Range
£ 2.6477 - £ 1.8534

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M5 30.0 Blackened Stainless 303

20184681

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M4 25.0 Blackened Stainless 316

20184926

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 14.0 Blackened Stainless 316

20184841

Price Range
£ 2.8885 - £ 2.0219

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    14.0
Captive Thumb Screw M3 10.0 Blackened Stainless 316

20184773

Price Range
£ 2.7681 - £ 1.9377

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    10.0
Captive Thumb Screw M6 30.0 Blackened Stainless 303

20184759

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M3.5 14.0 Blackened Stainless 303

20184537

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    14.0
Captive Thumb Screw M5 16.0 Blackened Stainless 316

20184964

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M3 8.0 Blackened Stainless 316

20184766

Price Range
£ 2.7079 - £ 1.8955

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0
Captive Thumb Screw M4 14.0 316 Stainless Steel

20181581

Price Range
£ 3.069 - £ 2.1483

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    14.0
Captive Thumb Screw M3.5 8.0 316 Stainless Steel

20181512

Price Range
£ 2.7079 - £ 1.8955

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    8.0
Captive Thumb Screw M3 8.0 Blackened Stainless 303

20184452

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0