Menu Search

Captive Thumb Screws - Low Head

In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0161A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
152 results
Product SKUs information
Item Code Price range Availability d1 l2 025 Material d4 min d2 a012 d3 View
£ 2.0219 - £ 2.8885 Request the lead time here
M3.5
6.0
Blackened Stainless 316
3.8
2.3
8.0
Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
3.7
10.0
£ 1.8955 - £ 2.7079 Request the lead time here
M3
4.5
Blackened Stainless 316
3.5
2.0
8.0
£ 1.9377 - £ 2.7681 Request the lead time here
M3.5
6.0
Blackened Stainless 316
3.8
2.3
8.0
£ 2.1693 - £ 3.0991 Request the lead time here
M4
6.0
Blackened Stainless 316
4.5
2.8
10.0
£ 2.3378 - £ 3.3398 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 2.2325 - £ 3.1893 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 2.5484 - £ 3.6407 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
4.5
12.0
£ 2.6959 - £ 3.8513 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
4.5
12.0
£ 2.7591 - £ 3.9416 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
4.5
12.0
£ 2.6116 - £ 3.7309 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
4.5
12.0
£ 2.1272 - £ 3.0389 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 2.1693 - £ 3.0991 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 2.4642 - £ 3.5203 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 2.6116 - £ 3.7309 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
3.7
10.0
£ 2.5274 - £ 3.6106 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
4.5
12.0
£ 2.064 - £ 2.9486 Request the lead time here
M3
4.5
Blackened Stainless 316
3.5
2.0
8.0
£ 1.7902 - £ 2.5575 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
2.3
8.0
£ 1.8323 - £ 2.6177 Request the lead time here
M3
4.5
Blackened Stainless 303
3.5
2.0
8.0
£ 2.6285 - £ 3.755 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
4.5
12.0
  • of 8
Captive Thumb Screw M3.5 14.0 Blackened Stainless 316

20184841

Price Range
£ 2.8885 - £ 2.0219

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    14.0
Captive Thumb Screw M5 16.0 Blackened Stainless 303

20184650


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M3 8.0 Blackened Stainless 316

20184766

Price Range
£ 2.7079 - £ 1.8955

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0
Captive Thumb Screw M3.5 10.0 Blackened Stainless 316

20184827

Price Range
£ 2.7681 - £ 1.9377

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    10.0
Captive Thumb Screw M4 14.0 Blackened Stainless 316

20184889

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    10.0
  • d4 min
    4.5
  • l1 025
    14.0
Captive Thumb Screw M5 20.0 Blackened Stainless 316

20184971

Price Range
£ 3.3398 - £ 2.3378

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M5 16.0 Blackened Stainless 316

20184964

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M6 12.0 Blackened Stainless 316

20185008

Price Range
£ 3.6407 - £ 2.5484

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    12.0
Captive Thumb Screw M6 16.0 Blackened Stainless 316

20185022

Price Range
£ 3.8513 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M6 18.0 Blackened Stainless 316

20185039

Price Range
£ 3.9416 - £ 2.7591

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    18.0
Captive Thumb Screw M6 14.0 Blackened Stainless 316

20185015

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    14.0
Captive Thumb Screw M5 12.0 Blackened Stainless 316

20184940

Price Range
£ 3.0389 - £ 2.1272

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    12.0
Captive Thumb Screw M5 14.0 Blackened Stainless 316

20184957

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    14.0
Captive Thumb Screw M5 25.0 Blackened Stainless 316

20184988

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M5 30.0 Blackened Stainless 316

20184995

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    10.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M6 18.0 Blackened Stainless 303

20184728

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    18.0
Captive Thumb Screw M3 16.0 Blackened Stainless 316

20184803

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M3.5 12.0 Blackened Stainless 303

20184520

Price Range
£ 2.5575 - £ 1.7902

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    8.0
  • d4 min
    3.8
  • l1 025
    12.0
Captive Thumb Screw M3 14.0 Blackened Stainless 303

20184483

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    8.0
  • d4 min
    3.5
  • l1 025
    14.0
Captive Thumb Screw M6 25.0 Blackened Stainless 303

20184742

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • d3
    12.0
  • d4 min
    6.5
  • l1 025
    25.0