Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
£ 0.6766 - £ 1.4474 Request the lead time here
30.0 mm
Black;Grey
PP
20.0 kg
£ 30.3755 - £ 68.01 25 In stock
80.0 mm
Red
Cast Iron
163.1 kg
£ 0.8603 - £ 0.8773 Request the lead time here
60.0 mm
Black
PP
40.8 kg
10270509 £ 0.6846 - £ 0.7143 774 In stock
50.0 mm
Black
Plastic
40.0 kg
£ 5.0885 - £ 10.3118 Request the lead time here
100.0 mm
Black
Steel
70.0 kg
£ 64.7907 - £ 145.0296 Request the lead time here
150.0 mm
Red
Cast Iron
458.9 kg
10270493 £ 8.6746 - £ 8.6746 Request the lead time here
60.0 mm
Black
Plastic
60.0 kg
10209325 £ 1.7292 - £ 1.7576 Request the lead time here
80.0 mm
Black
PP
50.1 kg
£ 2.197 - £ 2.197 Request the lead time here
60.0 mm
Grey
Plastic
60.0 kg
£ 23.5293 - £ 23.5293 Request the lead time here
260.0 mm
Black
Plastic
100.0 kg
£ 5.9673 - £ 6.0807 Request the lead time here
125.0 mm
White
PA
122.0 kg
£ 1.3451 - £ 2.9766 Request the lead time here
40.0 mm
Red
PA
50.1 kg
£ 5.8114 - £ 5.939 Request the lead time here
125.0 mm
Grey
Plastic
81.6 kg
£ 1.7859 - £ 1.7859 Request the lead time here
80.0 mm
White
PA
80.0 kg
£ 13.3663 - £ 13.3663 Request the lead time here
80.0 mm
Blue
Plastic
152.3 kg
10270431 £ 2.608 - £ 2.608 Request the lead time here
100.0 mm
White
PA
90.0 kg
£ 45.5278 - £ 101.922 Request the lead time here
125.0 mm
Red
Cast Iron
305.9 kg
£ 2.1119 - £ 2.197 Request the lead time here
80.0 mm
Black
Plastic
50.0 kg
£ 5.3011 - £ 5.3011 Request the lead time here
100.0 mm
Grey
Plastic
80.0 kg
£ 82.7211 - £ 185.1606 Request the lead time here
175.0 mm
Red
Cast Iron
662.8 kg
  • of 3
Wheel 30.0 mm (DIA) 17.5 mm 20.0 kg PP Black;Grey

10352007

Price Range
£ 1.4474 - £ 0.6766

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black;Grey
  • Load Capacity
    20.0 kg
  • Wheel Diameter
    30.0 mm
  • Wheel Width
    17.5 mm
Wheel 80.0 mm (DIA) 25.0 mm 163.1 kg Cast Iron Red

10209134

Price Range
£ 68.01 - £ 30.3755

Stock Levels
25 In stock
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    163.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 60.0 mm (DIA) 21.5 mm 40.8 kg PP Black

10209318

Price Range
£ 0.8773 - £ 0.8603

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
Wheel 50.0 mm (DIA) 19.0 mm 40.0 kg Plastic Black

10270509

Price Range
£ 0.7143 - £ 0.6846

Stock Levels
774 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    40.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    19.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Steel Black

10270370

Price Range
£ 10.3118 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 150.0 mm (DIA) 40.0 mm 458.9 kg Cast Iron Red

10209165

Price Range
£ 145.0296 - £ 64.7907

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    458.9 kg
  • Wheel Diameter
    150.0 mm
  • Wheel Width
    40.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Black

10270493

Price Range
£ 8.6746 - £ 8.6746

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 80.0 mm (DIA) 21.5 mm 50.1 kg PP Black

10209325

Price Range
£ 1.7576 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    50.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    21.5 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Grey

10270448

Price Range
£ 2.197 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 260.0 mm (DIA) 85.0 mm 100.0 kg Plastic Black

10278123

Price Range
£ 23.5293 - £ 23.5293

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    100.0 kg
  • Wheel Diameter
    260.0 mm
  • Wheel Width
    85.0 mm
Wheel 125.0 mm (DIA) 27.0 mm 122.0 kg PA White

10209288

Price Range
£ 6.0807 - £ 5.9673

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    122.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 40.0 mm (DIA) 18.0 mm 50.1 kg PA Red

10209103

Price Range
£ 2.9766 - £ 1.3451

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    50.1 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    18.0 mm
Wheel 125.0 mm (DIA) 27.0 mm 81.6 kg Plastic Grey

10209271

Price Range
£ 5.939 - £ 5.8114

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    81.6 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

10270424

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 80.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209196

Price Range
£ 13.3663 - £ 13.3663

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    36.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

10270431

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    90.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Wheel 125.0 mm (DIA) 30.0 mm 305.9 kg Cast Iron Red

10209158

Price Range
£ 101.922 - £ 45.5278

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    305.9 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    30.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Plastic Black

10270479

Price Range
£ 2.197 - £ 2.1119

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 100.0 mm (DIA) 28.0 mm 80.0 kg Plastic Grey

10270462

Price Range
£ 5.3011 - £ 5.3011

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    28.0 mm
Wheel 175.0 mm (DIA) 40.0 mm 662.8 kg Cast Iron Red

10209172

Price Range
£ 185.1606 - £ 82.7211

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    662.8 kg
  • Wheel Diameter
    175.0 mm
  • Wheel Width
    40.0 mm