Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| 10270509 | £ 0.6846 - £ 0.7143 | 774 In stock |
1.969 in
50.0 mm
|
Black
|
Plastic
|
40.0 kg
40.0 kg
|
|
| £ 5.0885 - £ 10.3118 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Steel
|
70.0 kg
70.0 kg
|
||
| £ 30.3755 - £ 68.01 | 25 In stock |
3.15 in
80.0 mm
|
Red
|
Cast Iron
|
163.1 kg
163.1 kg
|
||
| £ 24.479 - £ 47.413 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| £ 3.9546 - £ 4.0396 | Request the lead time here |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
81.6 kg
81.6 kg
|
||
| £ 0.8646 - £ 1.8311 | 1560 In stock |
1.575 in
40.0 mm
|
Black
|
Brass
|
12.0 kg
12.0 kg
|
||
| £ 2.0411 - £ 2.0836 | 35 In stock |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
61.2 kg
61.2 kg
|
||
| £ 1.0588 - £ 1.08 | Request the lead time here |
1.969 in
50.0 mm
|
Grey
|
Plastic
|
40.8 kg
40.8 kg
|
||
| £ 0.54 - £ 0.54 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
PP
|
35.7 kg
35.7 kg
|
||
| £ 2.1119 - £ 2.197 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| 10270493 | £ 8.6746 - £ 8.6746 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
|
| £ 1.2473 - £ 1.2473 | 447 In stock |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 5.9673 - £ 6.0807 | Request the lead time here |
4.921 in
125.0 mm
|
White
|
PA
|
122.0 kg
122.0 kg
|
||
| £ 1.3451 - £ 2.9766 | Request the lead time here |
1.575 in
40.0 mm
|
Red
|
PA
|
50.1 kg
50.1 kg
|
||
| £ 45.5278 - £ 101.922 | Request the lead time here |
4.921 in
125.0 mm
|
Red
|
Cast Iron
|
305.9 kg
305.9 kg
|
||
| 10209325 | £ 1.7292 - £ 1.7576 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
PP
|
50.1 kg
50.1 kg
|
|
| £ 0.8603 - £ 0.8773 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
PP
|
40.8 kg
40.8 kg
|
||
| £ 20.5102 - £ 20.9354 | Request the lead time here |
4.921 in
125.0 mm
|
Blue
|
Plastic
|
203.1 kg
203.1 kg
|
||
| £ 3.9546 - £ 8.9032 | Request the lead time here |
2.48 in
63.0 mm
|
Red
|
PA
|
61.2 kg
61.2 kg
|
||
| 10292303 | £ 0.2891 - £ 0.6086 | 400 In stock |
1.378 in
35.0 mm
|
Black
|
Polymer
|
10.0 kg
10.0 kg