Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
£ 6.3359 - £ 13.4212 Request the lead time here
45.0 mm
Black
PP
15.0 kg
£ 0.4635 - £ 0.4734 320 In stock
40.0 mm
Black
PP
24.5 kg
£ 39.9006 - £ 87.544 14 In stock
100.0 mm
Red
Cast Iron
229.4 kg
£ 3.9262 - £ 7.9198 Request the lead time here
80.0 mm
Black
Steel
50.0 kg
£ 1.7859 - £ 1.7859 Request the lead time here
80.0 mm
White
PA
80.0 kg
10270431 £ 2.608 - £ 2.608 Request the lead time here
100.0 mm
White
PA
90.0 kg
10270394 £ 0.5131 - £ 0.5343 Request the lead time here
50.0 mm
White
PA
55.0 kg
£ 0.8603 - £ 0.8773 Request the lead time here
60.0 mm
Black
PP
40.8 kg
£ 64.7907 - £ 145.0296 Request the lead time here
150.0 mm
Red
Cast Iron
458.9 kg
£ 0.54 - £ 0.54 Request the lead time here
50.0 mm
Black
PP
35.7 kg
£ 6.3359 - £ 13.4212 99 In stock
45.0 mm
Black
PP
15.0 kg
10209325 £ 1.7292 - £ 1.7576 Request the lead time here
80.0 mm
Black
PP
50.1 kg
£ 45.5278 - £ 101.922 Request the lead time here
125.0 mm
Red
Cast Iron
305.9 kg
£ 2.1119 - £ 2.197 Request the lead time here
80.0 mm
Black
Plastic
50.0 kg
£ 20.5102 - £ 20.9354 Request the lead time here
125.0 mm
Blue
Plastic
203.1 kg
£ 3.9546 - £ 8.9032 Request the lead time here
63.0 mm
Red
PA
61.2 kg
£ 30.3755 - £ 68.01 25 In stock
80.0 mm
Red
Cast Iron
163.1 kg
10270509 £ 0.6846 - £ 0.7143 774 In stock
50.0 mm
Black
Plastic
40.0 kg
£ 5.0885 - £ 10.3118 Request the lead time here
100.0 mm
Black
Steel
70.0 kg
£ 5.3011 - £ 5.3011 Request the lead time here
100.0 mm
Grey
Plastic
80.0 kg
  • of 3
Swivel Caster 45.0 mm (DIA) 28.0 mm (W)

10292297

Price Range
£ 13.4212 - £ 6.3359

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 40.0 mm (DIA) 17.0 mm 24.5 kg PP Black

10209295

Price Range
£ 0.4734 - £ 0.4635

Stock Levels
320 In stock
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    24.5 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    17.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 229.4 kg Cast Iron Red

10209141

Price Range
£ 87.544 - £ 39.9006

Stock Levels
14 In stock
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    229.4 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
£ 7.9198 - £ 3.9262

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

10270424

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

10270431

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    90.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Wheel 50.0 mm (DIA) 17.0 mm 55.0 kg PA White

10270394

Price Range
£ 0.5343 - £ 0.5131

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    55.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
Wheel 60.0 mm (DIA) 21.5 mm 40.8 kg PP Black

10209318

Price Range
£ 0.8773 - £ 0.8603

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
Wheel 150.0 mm (DIA) 40.0 mm 458.9 kg Cast Iron Red

10209165

Price Range
£ 145.0296 - £ 64.7907

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    458.9 kg
  • Wheel Diameter
    150.0 mm
  • Wheel Width
    40.0 mm
Wheel 50.0 mm (DIA) 18.0 mm 35.7 kg PP Black

10209301

Price Range
£ 0.54 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    35.7 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Spherical Wheel Castor Screw Mount 45.0 mm 15.0 kg PP Black

10292280

Price Range
£ 13.4212 - £ 6.3359

Stock Levels
99 In stock
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    45.0 mm
  • Wheel Width
    28.0 mm
Wheel 80.0 mm (DIA) 21.5 mm 50.1 kg PP Black

10209325

Price Range
£ 1.7576 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    50.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    21.5 mm
Wheel 125.0 mm (DIA) 30.0 mm 305.9 kg Cast Iron Red

10209158

Price Range
£ 101.922 - £ 45.5278

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    305.9 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    30.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Plastic Black

10270479

Price Range
£ 2.197 - £ 2.1119

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 125.0 mm (DIA) 36.0 mm 203.1 kg Plastic Blue

10209219

Price Range
£ 20.9354 - £ 20.5102

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    203.1 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    36.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 61.2 kg PA Red

10209127

Price Range
£ 8.9032 - £ 3.9546

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    61.2 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 163.1 kg Cast Iron Red

10209134

Price Range
£ 68.01 - £ 30.3755

Stock Levels
25 In stock
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    163.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 50.0 mm (DIA) 19.0 mm 40.0 kg Plastic Black

10270509

Price Range
£ 0.7143 - £ 0.6846

Stock Levels
774 In stock
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    40.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    19.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Steel Black

10270370

Price Range
£ 10.3118 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 100.0 mm (DIA) 28.0 mm 80.0 kg Plastic Grey

10270462

Price Range
£ 5.3011 - £ 5.3011

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    28.0 mm