Menu Search

Castor Wheels

In stock

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629 ,SR5646, SR5767

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Colour Wheel Material Load Capacity View
£ 1.7859 - £ 1.7859 Request the lead time here
80.0 mm
White
PA
80.0 kg
£ 0.4635 - £ 0.4734 320 In stock
40.0 mm
Black
PP
24.5 kg
£ 3.9262 - £ 7.9198 Request the lead time here
80.0 mm
Black
Steel
50.0 kg
£ 2.5088 - £ 2.5088 157 In stock
75.0 mm
White
PA
80.0 kg
£ 39.9006 - £ 87.544 14 In stock
100.0 mm
Red
Cast Iron
229.4 kg
£ 5.9673 - £ 6.0807 Request the lead time here
125.0 mm
White
PA
122.0 kg
£ 3.3876 - £ 3.3876 Request the lead time here
100.0 mm
Black
Plastic
70.0 kg
£ 5.8114 - £ 5.939 Request the lead time here
125.0 mm
Grey
Plastic
81.6 kg
£ 30.3755 - £ 68.01 25 In stock
80.0 mm
Red
Cast Iron
163.1 kg
10209202 £ 14.8263 - £ 15.1239 Request the lead time here
100.0 mm
Blue
Plastic
152.3 kg
£ 2.7923 - £ 2.7923 Request the lead time here
100.0 mm
Black
Plastic
80.0 kg
£ 5.0885 - £ 10.3118 Request the lead time here
100.0 mm
Black
Steel
70.0 kg
£ 8.6746 - £ 17.4875 45 In stock
125.0 mm
Black
Steel
110.0 kg
£ 1.4316 - £ 1.4316 Request the lead time here
80.0 mm
Black
Plastic
60.0 kg
£ 2.3529 - £ 5.1824 360 In stock
50.0 mm
Red
PA
56.1 kg
£ 2.197 - £ 2.197 Request the lead time here
60.0 mm
Grey
Plastic
60.0 kg
£ 1.0588 - £ 1.08 Request the lead time here
50.0 mm
Grey
Plastic
40.8 kg
£ 1.3238 - £ 1.3508 Request the lead time here
40.0 mm
Grey
Plastic
25.5 kg
£ 1.7859 - £ 1.8143 Request the lead time here
63.0 mm
Grey
Plastic
61.2 kg
£ 0.9581 - £ 2.0331 Request the lead time here
50.0 mm
Black
Thermoplastic Polymer
15.0 kg
  • of 3
Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

10270424

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 40.0 mm (DIA) 17.0 mm 24.5 kg PP Black

10209295

Price Range
£ 0.4734 - £ 0.4635

Stock Levels
320 In stock
Attributes
  • Wheel Full Material
    Polypropylene
  • Colour
    Black
  • Load Capacity
    24.5 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    17.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

10270363

Price Range
£ 7.9198 - £ 3.9262

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    50.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 75.0 mm (DIA) 23.0 mm 80.0 kg PA White

10270417

Price Range
£ 2.5088 - £ 2.5088

Stock Levels
157 In stock
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    75.0 mm
  • Wheel Width
    23.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 229.4 kg Cast Iron Red

10209141

Price Range
£ 87.544 - £ 39.9006

Stock Levels
14 In stock
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    229.4 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 125.0 mm (DIA) 27.0 mm 122.0 kg PA White

10209288

Price Range
£ 6.0807 - £ 5.9673

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Polyamide
  • Colour
    White
  • Load Capacity
    122.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Plastic Black

10270486

Price Range
£ 3.3876 - £ 3.3876

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 125.0 mm (DIA) 27.0 mm 81.6 kg Plastic Grey

10209271

Price Range
£ 5.939 - £ 5.8114

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    81.6 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    27.0 mm
Wheel 80.0 mm (DIA) 25.0 mm 163.1 kg Cast Iron Red

10209134

Price Range
£ 68.01 - £ 30.3755

Stock Levels
25 In stock
Attributes
  • Wheel Full Material
    Cast Iron
  • Colour
    Red
  • Load Capacity
    163.1 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    25.0 mm
Wheel 100.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

10209202

Price Range
£ 15.1239 - £ 14.8263

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Blue
  • Load Capacity
    152.3 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    36.0 mm
Wheel 100.0 mm (DIA) 27.0 mm 80.0 kg Plastic Black

10270547

Price Range
£ 2.7923 - £ 2.7923

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    80.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    27.0 mm
Wheel 100.0 mm (DIA) 30.0 mm 70.0 kg Steel Black

10270370

Price Range
£ 10.3118 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    70.0 kg
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    30.0 mm
Wheel 125.0 mm (DIA) 37.5 mm 110.0 kg Steel Black

10270387

Price Range
£ 17.4875 - £ 8.6746

Stock Levels
45 In stock
Attributes
  • Wheel Full Material
    Steel
  • Colour
    Black
  • Load Capacity
    110.0 kg
  • Wheel Diameter
    125.0 mm
  • Wheel Width
    37.5 mm
Wheel 80.0 mm (DIA) 22.0 mm 60.0 kg Plastic Black

10270530

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Black
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    22.0 mm
Wheel 50.0 mm (DIA) 18.0 mm 56.1 kg PA Red

10209110

Price Range
£ 5.1824 - £ 2.3529

Stock Levels
360 In stock
Attributes
  • Wheel Full Material
    Polyamide 6
  • Colour
    Red
  • Load Capacity
    56.1 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Grey

10270448

Price Range
£ 2.197 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    60.0 kg
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    20.0 mm
Wheel 50.0 mm (DIA) 18.0 mm 40.8 kg Plastic Grey

10209233

Price Range
£ 1.08 - £ 1.0588

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    40.8 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    18.0 mm
Wheel 40.0 mm (DIA) 18.0 mm 25.5 kg Plastic Grey

10209226

Price Range
£ 1.3508 - £ 1.3238

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    25.5 kg
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    18.0 mm
Wheel 63.0 mm (DIA) 22.0 mm 61.2 kg Plastic Grey

10209240

Price Range
£ 1.8143 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Plastic
  • Colour
    Grey
  • Load Capacity
    61.2 kg
  • Wheel Diameter
    63.0 mm
  • Wheel Width
    22.0 mm
Wheel 50.0 mm 11.8 mm 15.0 kg Thermoplastic Polymer Black

10292358

Price Range
£ 2.0331 - £ 0.9581

Stock Levels
Request the lead time here
Attributes
  • Wheel Full Material
    Thermoplastic Polymer
  • Colour
    Black
  • Load Capacity
    15.0 kg
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    11.8 mm