We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|
| £ 2.0411 - £ 2.0836 | 35 In stock |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
61.2 kg
61.2 kg
|
||
| £ 5.3011 - £ 5.3011 | Request the lead time here |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
80.0 kg
80.0 kg
|
||
| £ 1.3238 - £ 1.3508 | Request the lead time here |
1.575 in
40.0 mm
|
Grey
|
Plastic
|
25.5 kg
25.5 kg
|
||
| £ 1.2473 - £ 1.2473 | 447 In stock |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 45.5278 - £ 101.922 | Request the lead time here |
4.921 in
125.0 mm
|
Red
|
Cast Iron
|
305.9 kg
305.9 kg
|
||
| £ 2.1119 - £ 2.197 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
| £ 0.9581 - £ 2.0331 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Thermoplastic Polymer
|
15.0 kg
15.0 kg
|
||
| £ 1.7859 - £ 1.8143 | Request the lead time here |
2.48 in
63.0 mm
|
Grey
|
Plastic
|
61.2 kg
61.2 kg
|
||
| £ 3.9546 - £ 4.0396 | Request the lead time here |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
81.6 kg
81.6 kg
|
||
| 10209202 | £ 14.8263 - £ 15.1239 | Request the lead time here |
3.937 in
100.0 mm
|
Blue
|
Plastic
|
152.3 kg
152.3 kg
|
|
| £ 2.3529 - £ 5.1824 | 360 In stock |
1.969 in
50.0 mm
|
Red
|
PA
|
56.1 kg
56.1 kg
|
||
| 10209325 | £ 1.7292 - £ 1.7576 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
PP
|
50.1 kg
50.1 kg
|
|
| £ 8.6746 - £ 17.4875 | 45 In stock |
4.921 in
125.0 mm
|
Black
|
Steel
|
110.0 kg
110.0 kg
|
||
| £ 122.6927 - £ 274.6446 | Request the lead time here |
7.874 in
200.0 mm
|
Red
|
Cast Iron
|
968.7 kg
968.7 kg
|
||
| £ 2.4805 - £ 2.4805 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 24.479 - £ 47.413 | Request the lead time here |
10.236 in
260.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
| 10270431 | £ 2.608 - £ 2.608 | Request the lead time here |
3.937 in
100.0 mm
|
White
|
PA
|
90.0 kg
90.0 kg
|
|
| £ 0.8603 - £ 0.8773 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
PP
|
40.8 kg
40.8 kg
|
||
| £ 1.4316 - £ 1.4316 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
| £ 18.7667 - £ 36.3039 | 155 In stock |
7.874 in
200.0 mm
|
Black
|
Plastic
|
100.0 kg
100.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue