Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability Body Height Thread Size Base Diameter View
£ 5.2586 - £ 5.2586 3010 In stock
26.0 mm
M5
12.0 mm
£ 5.2586 - £ 11.0431 Request the lead time here
26.0 mm
M6
12.0 mm
£ 8.6321 - £ 9.0626 150 In stock
51.0 mm
M12
24.0 mm
£ 5.0318 - £ 5.0318 Request the lead time here
26.0 mm
M5
12.0 mm
£ 18.1261 - £ 18.4942 Request the lead time here
M8
13.5 mm
£ 30.9808 - £ 30.9808 Request the lead time here
M12
18.5 mm
£ 5.5563 - £ 11.9064 Request the lead time here
37.0 mm
M8
15.0 mm
10260432 £ 5.5563 - £ 11.9064 499 In stock
37.0 mm
M8
15.0 mm
£ 5.3011 - £ 5.4145 Request the lead time here
37.0 mm
M8
15.0 mm
£ 5.0318 - £ 5.0318 230 In stock
26.0 mm
M6
12.0 mm
£ 32.8803 - £ 32.8803 Request the lead time here
M12
18.5 mm
£ 18.0967 - £ 18.0967 Request the lead time here
M6
9.7 mm
£ 8.2636 - £ 9.4613 Request the lead time here
51.0 mm
M12
24.0 mm
10261422 £ 5.0318 - £ 5.0318 Request the lead time here
26.0 mm
M5
12.0 mm
£ 19.5692 - £ 19.5692 Request the lead time here
M8
13.5 mm
£ 34.7798 - £ 34.7798 Request the lead time here
M12
22.7 mm
£ 21.2625 - £ 21.2625 Request the lead time here
M8
13.5 mm
£ 8.2636 - £ 16.9825 1650 In stock
51.0 mm
M12
24.0 mm
£ 5.3011 - £ 5.5279 40 In stock
37.0 mm
M8
15.0 mm
£ 5.0318 - £ 5.0318 8780 In stock
26.0 mm
M6
12.0 mm
  • of 2
Clamping Lever Threaded Stud M5 20.0 mm Nylon Orange

10259283

Price Range
£ 5.2586 - £ 5.2586

Stock Levels
3010 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 20.0 mm Black

10260425

Price Range
£ 11.0431 - £ 5.2586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 104.0 mm Threaded Stud M12 35.0 mm Black

10260470

Price Range
£ 9.0626 - £ 8.6321

Stock Levels
150 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 43.0 mm Threaded Stud M5 25.0 mm Black

10261446

Price Range
£ 5.0318 - £ 5.0318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever M8 20.0 mm Black

10275078

Price Range
£ 18.4942 - £ 18.1261

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    20.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 92.0 mm M12 40.0 mm Black

10275153

Price Range
£ 30.9808 - £ 30.9808

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Length
    92.0 mm
  • Thread Length
    40.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 65.0 mm Threaded Stud M8 40.0 mm Black

10260449

Price Range
£ 11.9064 - £ 5.5563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 30.0 mm Black

10260432

Price Range
£ 11.9064 - £ 5.5563

Stock Levels
499 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 16.0 mm Black

10261217

Price Range
£ 5.4145 - £ 5.3011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 15.0 mm Black

10261460

Price Range
£ 5.0318 - £ 5.0318

Stock Levels
230 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 92.0 mm M12 50.0 mm Black

10275160

Price Range
£ 32.8803 - £ 32.8803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Length
    92.0 mm
  • Thread Length
    50.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 42.0 mm M6 20.0 mm Black

10275054

Price Range
£ 18.0967 - £ 18.0967

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    9.7 mm
  • Handle Length
    42.0 mm
  • Thread Length
    20.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 104.0 mm Threaded Stud M12 20.0 mm Black

10261231

Price Range
£ 9.4613 - £ 8.2636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 43.0 mm Threaded Stud M5 10.0 mm Black

10261422

Price Range
£ 5.0318 - £ 5.0318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm
Clamping Lever 65.0 mm M8 32.0 mm Black

10275092

Price Range
£ 19.5692 - £ 19.5692

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    32.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 108.0 mm M12 63.0 mm Black

10275177

Price Range
£ 34.7798 - £ 34.7798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    22.7 mm
  • Handle Length
    108.0 mm
  • Thread Length
    63.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 65.0 mm M8 50.0 mm Black

10275108

Price Range
£ 21.2625 - £ 21.2625

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Length
    65.0 mm
  • Thread Length
    50.0 mm
  • Full Material
    Die Cast Zinc
Clamping Lever 104.0 mm Threaded Stud M12 50.0 mm Black

10261248

Price Range
£ 16.9825 - £ 8.2636

Stock Levels
1650 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
  • Handle Length
    104.0 mm
Clamping Lever 65.0 mm Threaded Stud M8 45.0 mm Black

10261224

Price Range
£ 5.5279 - £ 5.3011

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
  • Handle Length
    65.0 mm
Clamping Lever 43.0 mm Threaded Stud M6 25.0 mm Black

10261477

Price Range
£ 5.0318 - £ 5.0318

Stock Levels
8780 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
  • Handle Length
    43.0 mm