These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.2036 - £ 2.0094 | Request the lead time here |
5x20
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
£ 103.8972 - £ 173.1552 | Request the lead time here |
25x50
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
25.0
|
50.0
|
||
£ 74.9394 - £ 124.899 | Request the lead time here |
35x54
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
£ 2.0604 - £ 3.4374 | Request the lead time here |
5x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
£ 0.9078 - £ 1.5198 | Request the lead time here |
6x12
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
6.0
|
12.0
|
||
£ 181.9578 - £ 303.2562 | Request the lead time here |
50x96
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
50.0
|
96.0
|
||
£ 10.3326 - £ 17.2278 | Request the lead time here |
10x20
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
10.0
|
20.0
|
||
£ 6.375 - £ 10.6182 | Request the lead time here |
14x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
56.0
|
||
£ 41.6058 - £ 69.3498 | Request the lead time here |
35x54
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
35.0
|
54.0
|
||
£ 2.2848 - £ 3.8046 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
||
£ 5.1714 - £ 8.619 | Request the lead time here |
12x48
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
48.0
|
||
£ 1.3974 - £ 2.3358 | Request the lead time here |
10x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
20.0
|
||
£ 2.3154 - £ 3.8556 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
||
£ 1.275 - £ 2.1318 | Request the lead time here |
5x10
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
10.0
|
||
£ 12.3624 - £ 20.604 | Request the lead time here |
20x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
20.0
|
40.0
|
||
£ 27.948 - £ 46.5834 | Request the lead time here |
30x60
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
60.0
|
||
£ 2.4786 - £ 4.131 | Request the lead time here |
12x24
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
24.0
|
||
£ 44.1354 - £ 73.5522 | Request the lead time here |
28x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
28.0
|
56.0
|
||
£ 7.8234 - £ 13.0458 | Request the lead time here |
16x32
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
16.0
|
32.0
|
||
£ 3.2742 - £ 5.457 | Request the lead time here |
12x24
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
24.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue