These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 5.7732 - £ 9.6288 | Request the lead time here |
14x56
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
56.0
|
||
£ 26.8872 - £ 44.8086 | Request the lead time here |
30x54
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
54.0
|
||
£ 1.1526 - £ 1.9278 | Request the lead time here |
8x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
32.0
|
||
£ 4.3554 - £ 7.2624 | Request the lead time here |
8x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
8.0
|
16.0
|
||
£ 37.2198 - £ 62.0262 | Request the lead time here |
20x80
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
20.0
|
80.0
|
||
£ 3.0396 - £ 5.0592 | Request the lead time here |
12x24
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
24.0
|
||
£ 2.55 - £ 4.2432 | Request the lead time here |
12x24
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
24.0
|
||
£ 36.7404 - £ 61.2408 | Request the lead time here |
20x80
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
20.0
|
80.0
|
||
£ 1.3362 - £ 2.2236 | Request the lead time here |
4x8
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
8.0
|
||
£ 2.5908 - £ 4.3146 | Request the lead time here |
10x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
||
£ 0.9588 - £ 1.5912 | Request the lead time here |
8x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
16.0
|
||
£ 0.612 - £ 1.02 | Request the lead time here |
4x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
16.0
|
||
£ 4.8756 - £ 8.1294 | Request the lead time here |
16x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
16.0
|
32.0
|
||
£ 0.6834 - £ 1.1322 | Request the lead time here |
5x10
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
10.0
|
||
£ 1.3974 - £ 2.3256 | Request the lead time here |
8x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
8.0
|
32.0
|
||
£ 173.2878 - £ 288.813 | Request the lead time here |
50x96
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
50.0
|
96.0
|
||
£ 5.0286 - £ 8.3742 | Request the lead time here |
12x48
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
48.0
|
||
£ 31.7424 - £ 52.9074 | Request the lead time here |
30x60
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
30.0
|
60.0
|
||
£ 156.978 - £ 261.63 | Request the lead time here |
50x96
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
50.0
|
96.0
|
||
£ 5.4978 - £ 9.1596 | Request the lead time here |
14x28
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
14.0
|
28.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue